(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Goldwin, Autoclavable Hooded Coverall, Front Zipper Type

Goldwin, Autoclavable Hooded Coverall, Front Zipper Type

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • Accessories (goggles, mask, gloves, and boots) are sold separately.

Specifications of PP1940-01-L

  • Product Type
    Dust-free Garment
  • Type
    Suit, Overalls
  • Color
    White Type
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    100 ~ 100000
  • Detailed Color Data
    White
  • AS ONE Part Number
    61-0134-13
  • Materials
    SOLOTEX
  • Specifications
    Autoclavable / Front fastener type with hood / Hood size adjuster included at back
Part Number
PP1940-01-L
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

5,032,430 VND

1 Piece(s) 7 Day(s) or more

Basic Specifications

Product Description

[Features]
·SOLOTEX, a material with significantly higher durability than conventional polyester fibers.
·The decrease in fiber strength is minimal and the soft texture is maintained even after repeated autoclave sterilization.
·Increases in dust generation are also minimized and dust-proofing functionality is maintained.
·AC-durable rubber is used for the cuffs, hem and waist and an AC-compatible fastener is also used, increasing the durability of the entire wear.
·Features laser-cut to suppress fraying of the cutting surface.
·Fraying during the start and end processes of the sewing has been eliminated due to melt cut processing, minimizing the amount of dropped foreign objects.

Specifications of PP1940-01-L

  • Product Type
    Dust-free Garment
  • Type
    Suit, Overalls
  • Color
    White Type
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    100 ~ 100000
  • Detailed Color Data
    White
  • AS ONE Part Number
    61-0134-13
  • Materials
    SOLOTEX
  • Specifications
    Autoclavable / Front fastener type with hood / Hood size adjuster included at back
Part Number
PP1940-01-L
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

5,032,430 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1