(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hair Fall Prevention Hair Net (Unisex) Cylindrical Type

Hair Fall Prevention Hair Net (Unisex) Cylindrical Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • When washing, please put it in the net to wash in a household washing machine.

Specifications of 4-852-02

  • Product Type
    Net Plates
  • Specifications
    No flange
  • Color
    White
  • Size
    Configurable
  • Grade Standard (Fed.Std. 209D Class)
    100000
  • JAN Code
    4589727566335
  • Specifications
    Cylindrical type
  • Detailed Specifications 1
    ·Specifications: Cylindrical type / color: White; Size: Free ; Quantity: 1 bag (10 pcs. included)
  • Detailed Specifications 2
    ·Material: Polyester/polyurethane; Circular knit mesh; Approximate grade: Class 100,000 * When washing, please put it in the net to wash in a household washing machine.
  • Internal Capacity
    1 bag (10 pcs.)
Part Number
4-852-02
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Internal Capacity

1,216,481 VND

1 Pack(s)

10 Pieces Per Package

7 Day(s) or more 1 bag (10 pcs.)

Basic Specifications

  • Product Type
    Net Plates
  • Specifications
    No flange
  • Color
    White
  • Size
    Configurable
  • Grade Standard (Fed.Std. 209D Class)
    100000
  • JAN Code
    4589727566335
  • Specifications
    Cylindrical type
  • Detailed Specifications 1
    ·Specifications: Cylindrical type / color: White; Size: Free ; Quantity: 1 bag (10 pcs. included)
  • Detailed Specifications 2
    ·Material: Polyester/polyurethane; Circular knit mesh; Approximate grade: Class 100,000 * When washing, please put it in the net to wash in a household washing machine.
  • Internal Capacity
    1 bag (10 pcs.)

Product Description

[Features]
·It has excellent sweat absorption and quick-drying properties.
·It has excellent telescopicity and a high fit, preventing hair from sticking out.
·The cylindrical type is suitable for use by people with long hair.

Specifications of 4-852-02

  • Product Type
    Net Plates
  • Specifications
    No flange
  • Color
    White
  • Size
    Configurable
  • Grade Standard (Fed.Std. 209D Class)
    100000
  • JAN Code
    4589727566335
  • Specifications
    Cylindrical type
  • Detailed Specifications 1
    ·Specifications: Cylindrical type / color: White; Size: Free ; Quantity: 1 bag (10 pcs. included)
  • Detailed Specifications 2
    ·Material: Polyester/polyurethane; Circular knit mesh; Approximate grade: Class 100,000 * When washing, please put it in the net to wash in a household washing machine.
  • Internal Capacity
    1 bag (10 pcs.)
Part Number
4-852-02
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Internal Capacity

1,216,481 VND

1 Pack(s)

10 Pieces Per Package

7 Day(s) or more 1 bag (10 pcs.)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1