(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
• These gages are designed to measure the diameters of very small holes.
The radial displacement of the split-ball anvil is converted to axial displacement of
the measuring rod, which is shown on the dial indicator.
• Alternative indicators may be used in place of those recommended*.
* Some indicators and protection covers cannot be used with these bore gages.
Contact a Mitutoyo sales office if considering the use of dial or digimatic indicators
other than the recommended models.
• An optional stand (215-120-10) is available for efficient measurement of multiple small holes.
Part Number |
---|
526-119 |
526-120 |
526-122 |
526-123 |
526-155 |
526-156 |
526-166 |
526-176 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Set content | Measuring Range (inch) | Probing depth (inch) |
---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Bore gage: 526-103 / Dial indicator: 2922SB (Graduation: .0005") / Dial protection cover: 21DZA000 / Anvil: 6 pcs. | .3 - .4 | 1.25 | ||
- | 1 Piece(s) | Quote | Bore gage: 526-104 / Dial indicator: 2922SB (Graduation: .0005") / Dial protection cover: 21DZA000 / Anvil: 8 pcs. | .4 - .7 | 2.42 | ||
- | 1 Piece(s) | Quote | Bore gage: 526-103 / Dial indicator: 2923SB-10 (Graduation: .0001") / Dial protection cover: 21DZA000 / Anvil: 6 pcs. | .3 - .4 | 1.25 | ||
- | 1 Piece(s) | Quote | Bore gage: 526-104 / Dial indicator: 2923SB-10 (Graduation: .0001") / Dial protection cover: 21DZA000 / Anvil: 8 pcs. | .4 - .7 | 2.42 | ||
- | 1 Piece(s) | Quote | Bore gage: 526-155 / Anvil: 7 pcs. / Pin point: 1 pc. / Setting ring: 7 pcs. | .145 - .29 | 1.25 | ||
- | 1 Piece(s) | Quote | Bore gage: 526-155 / Dial indicator: 2923SB-10 (Graduation: .0001") / Dial protection cover: 21DZA002 / Anvil: 7 pcs. / Pin point: 1 pc. / Setting ring: 7 pcs. | .145 - .29 | 1.25 | ||
- | 1 Piece(s) | Quote | Bore gage: 526-165 / Dial indicator: 2923SB-10 (Graduation: .0001") / Dial protection cover: 21DZA001 / Anvil: 9 pcs. / Pin point: 2 pcs. / Setting ring: 9 pcs. | .06 - .157 | .68,.88 | ||
- | 1 Piece(s) | Quote | Bore gage: 526-175 / Dial indicator: 2923SB-10 (Graduation: .0001") / Dial protection cover: 21DZA000 / Anvil: 5 pcs. / Pin point: 1 pc. / Setting ring: 5 pcs. | .037 - .061 | .45 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy