(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
• Used for quick and accurate setting of dial bore gages, Holtest, and inside micrometers.
Part Number |
---|
177-523 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal Dimension Ød (mm) | Specification | Product type | Accuracy (Tolerance between the nominal size and the actual diameter) | Accuracy (Uncertainty of marked diameter value) | Accuracy (Roundness/ Cylindricity) | Accuracy (Distance from the side face H) | Accuracy (Size of warranted calibration surface K) | Dimension øD (mm) | Dimension øE (mm) | Dimension T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | .35” | CERA Setting Rings | A | ±.0004” | ±.00006” | .00004” | 2mm | 6mm | 32 | - | 10 |
Loading...Tải…
Please check the type/dimensions/specifications of the part 177-523 in the Setting Rings SERIES 177 — Accessories for Inside Micrometers, Holtest and Dial Bore Gages series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 177-523 trong chuỗi Setting Rings SERIES 177 — Accessories for Inside Micrometers, Holtest and Dial Bore Gages.
Part Number |
---|
177-182 |
177-183 |
177-184 |
177-524 |
177-527 |
177-530 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nominal Dimension Ød (mm) | Specification | Product type | Accuracy (Tolerance between the nominal size and the actual diameter) | Accuracy (Uncertainty of marked diameter value) | Accuracy (Roundness/ Cylindricity) | Accuracy (Distance from the side face H) | Accuracy (Size of warranted calibration surface K) | Dimension øD (mm) | Dimension øE (mm) | Dimension T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | .65” | Steel Setting Rings | A | ±.0004” | ±.00006” | .00004” | 2mm | 6mm | 45 | - | 10 | ||
- | 1 Piece(s) | Quote | .7” | Steel Setting Rings | A | ±.0004” | ±.00006” | .00004” | 2mm | 6mm | 45 | - | 10 | ||
- | 1 Piece(s) | Quote | 1” | Steel Setting Rings | A | ±.0004” | ±.00006” | .00004” | 3.2mm | 8.6mm | 53 | - | 15 | ||
- | 1 Piece(s) | Quote | .425” | CERA Setting Rings | A | ±.0004” | ±.00006” | .00004” | 2mm | 6mm | 32 | - | 10 | ||
- | 1 Piece(s) | Quote | .65” | CERA Setting Rings | A | ±.0004” | ±.00006” | .00004” | 2mm | 6mm | 45 | - | 10 | ||
- | 1 Piece(s) | Quote | 1” | CERA Setting Rings | A | ±.0004” | ±.00006” | .00004” | 3.2mm | 8.6mm | 53 | - | 15 |