(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SERIES 2 — Standard One Revolution Type for Error-free Reading (Part Number)

SERIES 2 — Standard One Revolution Type for Error-free Reading
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
• Mitutoyo’s unique shock-proof mechanism is incorporated, providing improved resistance to
shock due to sudden spindle retraction caused by impact.
• This series has been developed to eliminate the possibility of reading errors due to miscounting multiple revolutions.
• The dead zone in red indicates “accuracy not guaranteed”.

Part Number
2909S-62
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMeasuring force
(N)
Specifications Graduation Dial reading Repeatability Accuracy (First 1 Rev / 2.5 Rev / 10 Rev) Range (Range/rev) Accuracy (Retrace)

3,035,000 VND

1 Piece(s) 46 Day(s) 2.5 or lessw/ lug.0005”20-0-20±.0001”±.0005” / — / —.04” / .05”.00016”

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Use Standard Type

Please check the type/dimensions/specifications of the part 2909S-62 in the SERIES 2 — Standard One Revolution Type for Error-free Reading series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 2909S-62 trong chuỗi SERIES 2 — Standard One Revolution Type for Error-free Reading.

Products like this...

Part Number
2909SB-62
2910S-10
2910SB-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMeasuring force
(N)
Specifications Graduation Dial reading Repeatability Accuracy (First 1 Rev / 2.5 Rev / 10 Rev) Range (Range/rev) Accuracy (Retrace)

-

1 Piece(s) Quote 2.5 or lessFlat-back.0005”20-0-20±.0001”±.0005” / — / —.04” / .05”.00016”

-

1 Piece(s) Quote 1.8 or lessw/ lug.0001”4-0-4±.00003”±.0001” / — / —.008” / .01”.0001”

-

1 Piece(s) Quote 1.8 or lessFlat-back.0001”4-0-4±.00003”±.0001” / — / —.008” / .01”.0001”