(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
• Compact dial indicators with bezel diameters of ø40mm for
restricted-space applications in gaging jigs.
Part Number |
---|
1802S-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Measuring force (N) | Specifications | Graduation | Dial reading | Repeatability | Accuracy (First 1 Rev / 2.5 Rev / 10 Rev) | Range (Range/rev) | Accuracy (Retrace) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 1.5 or less | w/ lug | .0001” | 0-10 | ±.00003” | ±.0001” / ±.0001” / — | .025” (.01”) | .0001” |
Loading...Tải…
Use | Standard Type | Display Method | Dial |
---|
Please check the type/dimensions/specifications of the part 1802S-10 in the SERIES 1 — Compact Type, Small Diameter(Measuring Range: 0.025-0.25inch) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 1802S-10 trong chuỗi SERIES 1 — Compact Type, Small Diameter(Measuring Range: 0.025-0.25inch).
Part Number |
---|
1506SB |
1507S |
1670S |
1802SB-10 |
1803S-10 |
1803SB-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Measuring force (N) | Specifications | Graduation | Dial reading | Repeatability | Accuracy (First 1 Rev / 2.5 Rev / 10 Rev) | Range (Range/rev) | Accuracy (Retrace) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 1.4 or less | Flat-back | .0005” | 0-50 | ±.0001” | ±.0005” / ±.0005” / — | .125” (.05”) | .00016” | ||
2,723,334 VND | 1 Piece(s) | 46 Day(s) | 1.4 or less | w/ lug | .0005” | 0-25-0 | ±.0001” | ±.0005” / ±.0005” / — | .125” (.05”) | .00016” | ||
- | 1 Piece(s) | Quote | 1.4 or less | w/ lug | .0005” | 0-40 | ±.0001” | ±.0005” / ±.0005” / — | .1” (.04”) | .00016” | ||
- | 1 Piece(s) | Quote | 1.5 or less | Flat-back | .0001” | 0-10 | ±.00003” | ±.0001” / ±.0001” / — | .025” (.01”) | .0001” | ||
- | 1 Piece(s) | Quote | 1.5 or less | w/ lug | .0001” | 0-5-0 | ±.00003” | ±.0001” / ±.0001” / — | .025” (.01”) | .0001” | ||
- | 1 Piece(s) | Quote | 1.5 or less | Flat-back | .0001” | 0-5-0 | ±.00003” | ±.0001” / ±.0001” / — | .025” (.01”) | .0001” |