(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SERIES 3, 4 — Long StrokeType, Large Diameter(Measuring Range: 0.025-4inch) (Part Number)

SERIES 3, 4 — Long StrokeType, Large Diameter(Measuring Range: 0.025-4inch)
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
• Dial indicators with a large-diameter dial face for easy reading.
• Models with longer measuring ranges are also available.
• All types are supplied with limit markers and a bezel clamp as standard.
• Both the stem and the spindle are made of high-strength quench-hardened stainless steel
suitable for heavy-duty use.
• The bezel clamp and lifting lever (optional)*1 can be attached to either the right or left side.
These parts can be easily installed and removed without tools.
*1: Can be attached only to Code No. 3046S, 3047S, 3050S, 3109S-10 and 4046S.

Part Number
3803S-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMeasuring force
(N)
Specifications Graduation Dial reading Repeatability Accuracy (First 1 Rev / 2.5 Rev / 10 Rev) Range (Range/rev) Accuracy (Retrace)

-

1 Piece(s) Quote 2.0 or lessw/ lug.0001”0-5-0±.00003”±.0001” / ±.0001” / —.025” (.01”).0001”

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Use Standard Type

Please check the type/dimensions/specifications of the part 3803S-10 in the SERIES 3, 4 — Long StrokeType, Large Diameter(Measuring Range: 0.025-4inch) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 3803S-10 trong chuỗi SERIES 3, 4 — Long StrokeType, Large Diameter(Measuring Range: 0.025-4inch).

Products like this...

Part Number
3414SB
3415S
3416SB
3417S
3424S-19
4887S-19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMeasuring force
(N)
Specifications Graduation Dial reading Repeatability Accuracy (First 1 Rev / 2.5 Rev / 10 Rev) Range (Range/rev) Accuracy (Retrace)

-

1 Piece(s) Quote 1.8 or lessFlat-back.001”±0-100±.0002”±.001” / ±.001” / ±.001”.5” (.1”).0002”

-

1 Piece(s) Quote 1.8 or lessw/ lug.001”0-50-0±.0002”±.001” / ±.001” / ±.001”.5” (.1”).0002”

-

1 Piece(s) Quote 1.8 or lessFlat-back.001”±0-100±.0002”±.001” / ±.001” / ±.002”1” (.1”).0002”

-

1 Piece(s) Quote 1.8 or lessw/ lug.001”0-50-0±.0002”±.001” / ±.001” / ±.002”1” (.1”).0002”

-

1 Piece(s) Quote 3.0 or lessw/ lug.001”±0-100±.0002”±.001” / ±.001” / ±.002” / ±.003” (20Rev)2” (.1”).00033”

-

1 Piece(s) Quote 3.0 or lessw/ lug.001”±0-100±.0002±.001” / ±.001” / ±.002” / ±.003” (20Rev) / ±.005” (Over 20Rev)3” (.1”).00033”