(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
• Dial indicators with a large-diameter dial face for easy reading.
• Models with longer measuring ranges are also available.
• All types are supplied with limit markers and a bezel clamp as standard.
• Both the stem and the spindle are made of high-strength quench-hardened stainless steel
suitable for heavy-duty use.
• The bezel clamp and lifting lever (optional)*1 can be attached to either the right or left side.
These parts can be easily installed and removed without tools.
*1: Can be attached only to Code No. 3046S, 3047S, 3050S, 3109S-10 and 4046S.
Part Number |
---|
3414SB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Measuring force (N) | Specifications | Graduation | Dial reading | Repeatability | Accuracy (First 1 Rev / 2.5 Rev / 10 Rev) | Range (Range/rev) | Accuracy (Retrace) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 1.8 or less | Flat-back | .001” | ±0-100 | ±.0002” | ±.001” / ±.001” / ±.001” | .5” (.1”) | .0002” |
Loading...Tải…
Use | Standard Type |
---|
Please check the type/dimensions/specifications of the part 3414SB in the SERIES 3, 4 — Long StrokeType, Large Diameter(Measuring Range: 0.025-4inch) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 3414SB trong chuỗi SERIES 3, 4 — Long StrokeType, Large Diameter(Measuring Range: 0.025-4inch).
Part Number |
---|
3414S |
3415S |
3416SB |
3417S |
3424S-19 |
3424SB-19 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Measuring force (N) | Specifications | Graduation | Dial reading | Repeatability | Accuracy (First 1 Rev / 2.5 Rev / 10 Rev) | Range (Range/rev) | Accuracy (Retrace) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 1.8 or less | w/ lug | .001” | ±0-100 | ±.0002” | ±.001” / ±.001” / ±.001” | .5” (.1”) | .0002” | ||
- | 1 Piece(s) | Quote | 1.8 or less | w/ lug | .001” | 0-50-0 | ±.0002” | ±.001” / ±.001” / ±.001” | .5” (.1”) | .0002” | ||
- | 1 Piece(s) | Quote | 1.8 or less | Flat-back | .001” | ±0-100 | ±.0002” | ±.001” / ±.001” / ±.002” | 1” (.1”) | .0002” | ||
- | 1 Piece(s) | Quote | 1.8 or less | w/ lug | .001” | 0-50-0 | ±.0002” | ±.001” / ±.001” / ±.002” | 1” (.1”) | .0002” | ||
- | 1 Piece(s) | Quote | 3.0 or less | w/ lug | .001” | ±0-100 | ±.0002” | ±.001” / ±.001” / ±.002” / ±.003” (20Rev) | 2” (.1”) | .00033” | ||
- | 1 Piece(s) | Quote | 3.0 or less | Flat-back | .001” | ±0-100 | ±.0002” | ±.001” / ±.001” / ±.002” / ±.003” (20Rev) | 2” (.1”) | .00033” |