(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
·As a thin holder, it grasps cutting tools in machine center.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
4,181,926 VND | 1 Piece(s) | 6 Day(s) | ||
4,075,623 VND | 1 Piece(s) | 6 Day(s) | ||
4,181,926 VND | 1 Piece(s) | 6 Day(s) | ||
4,288,230 VND | 1 Piece(s) | 6 Day(s) | ||
4,252,809 VND | 1 Piece(s) | 6 Day(s) | ||
4,465,457 VND | 1 Piece(s) | 6 Day(s) | ||
4,607,183 VND | 1 Piece(s) | 6 Day(s) | ||
4,678,065 VND | 1 Piece(s) | 6 Day(s) | ||
4,678,065 VND | 1 Piece(s) | 6 Day(s) | ||
4,607,183 VND | 1 Piece(s) | 6 Day(s) | ||
4,784,410 VND | 1 Piece(s) | 6 Day(s) | ||
4,855,293 VND | 1 Piece(s) | 6 Day(s) | ||
4,961,596 VND | 1 Piece(s) | 6 Day(s) | ||
5,634,964 VND | 1 Piece(s) | 6 Day(s) | ||
6,024,799 VND | 1 Piece(s) | 6 Day(s) | ||
6,024,799 VND | 1 Piece(s) | 6 Day(s) | ||
5,457,778 VND | 1 Piece(s) | 6 Day(s) | ||
5,776,729 VND | 1 Piece(s) | 6 Day(s) |
Part Number |
---|
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy