(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hyper Z Spiral Tap For Stainless Steel

Hyper Z Spiral Tap For Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      315,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· High performance tap for stainless steel. Boasts a long tool life and minimized inconsistencies.

Part Number
ZSP-SUS6M1R
ZSP-SUS8M1.25R
ZSP-SUS10M1.5R
ZSP-SUS12M1.75R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Under-head Length Ln
(mm)
Neck diameter dn
(mm)

315,500 VND

1 Piece(s) 10 Day(s) M61626REG/P312294.75

448,833 VND

1 Piece(s) 10 Day(s) M81.25706.2REG/P315.4336.55

560,500 VND

1 Piece(s) 10 Day(s) M101.5757REG/P318.9378.25

750,833 VND

1 Piece(s) 10 Day(s) M121.75828.5REG/P422.4429.95

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads 2.5 Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) Tap Type Spiral Tap Hole type For through hole / For blind hole
Coating Y/N NA Surface Treatment Non-Coated Number of Grooves Flutes 3
Torsion Angle 51°