(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Z-PRO Spiral Taps for Medium Hard Carbon Steels_MHSP (Part Number)

Z-PRO Spiral Taps for Medium Hard Carbon Steels_MHSP
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      838,470VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Especially for fully synchronized feeding. Ensure the machined length is no greater than 2D.

Product Description

[Features]
· Ideal for S48C to S55C forged products and thermally refined materials (20 to 30 HRC).
· Manufactured with abrasion-resistant high-speed steel and a special coating for a longer service life.
· The special shape of the threaded section helps prevent the chipping of the section which is fully-threaded, reducing tapping torque and frictional resistance while also maintaining its thread guiding capability.
· The overall length is set so that an appropriate amount of tool protrusion is secured to prevent the ejected cutting chips interfering with the holder.

 
Part Number
SY016QTOCLJ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

2,340,883 VND

1 Piece(s) 6 Day(s) or more M162110P52612.510134

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads 2.5P Tool Material Type Cobalt HSS
work material High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Quenched and tempered steel (25 to 35 HRC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N Available

Please check the type/dimensions/specifications of the part SY016QTOCLJ in the Z-PRO Spiral Taps for Medium Hard Carbon Steels_MHSP series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SY016QTOCLJ trong chuỗi Z-PRO Spiral Taps for Medium Hard Carbon Steels_MHSP.

Products like this...

Part Number
SY010NSOCLJ
SY010OSOCLJ
SY012NSOCLJ
SY012OSOCLJ
SY012PSOCLJ
SY8.0NSOCLJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

957,196 VND

1 Piece(s) 6 Day(s) or more M101.25100P42375.583

957,196 VND

1 Piece(s) 6 Day(s) or more M101.5100P42375.583

1,336,885 VND

1 Piece(s) 6 Day(s) or more M121.25110P4268.56.594

1,336,885 VND

1 Piece(s) 6 Day(s) or more M121.5110P4268.56.594

1,336,885 VND

1 Piece(s) 6 Day(s) or more M121.75110P4268.56.594

838,470 VND

1 Piece(s) 6 Day(s) or more M81.2590P4196.2583