(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· A long-shank spiral tap for through holes. For use in high-speed machining between 15 m/min and 25 m/min.
Part Number |
---|
LY016ORFEVG |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,524,966 VND | 1 Piece(s) | 6 Day(s) or more | M16 | 1.5 | 5.5P | 150 | P3 | 26 | - | 12.5 | 10 | 13 | 3 |
Loading...Tải…
Screw Types | Meter | Tool Material Type | High-speed steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) |
---|---|---|---|---|---|
Tap Type | Spiral Tap | Hole type | For through hole | Coating Y/N | Available |
Please check the type/dimensions/specifications of the part LY016ORFEVG in the Long Shank Spiral Fluted Taps for High Speed Tapping, Through Hole Use (with LH Spiral Flutes)_LS-F-SL series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LY016ORFEVG trong chuỗi Long Shank Spiral Fluted Taps for High Speed Tapping, Through Hole Use (with LH Spiral Flutes)_LS-F-SL.
Part Number |
---|
LY010ORFEVG |
LY012NSFEVG |
LY012ORFEVG |
LY016QSFEVG |
LY018OSFEVG |
LY018RSFEVG |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,636,975 VND | 1 Piece(s) | 6 Day(s) or more | M10 | 1.5 | 5.5P | 150 | P3 | 23 | - | 7 | 5.5 | 8 | 3 | ||
2,626,148 VND | 1 Piece(s) | 6 Day(s) or more | M12 | 1.25 | 5.5P | 150 | P4 | 26 | - | 8.5 | 6.5 | 9 | 3 | ||
2,626,148 VND | 1 Piece(s) | 6 Day(s) or more | M12 | 1.5 | 5.5P | 150 | P3 | 26 | - | 8.5 | 6.5 | 9 | 3 | ||
3,524,966 VND | 1 Piece(s) | 9 Day(s) | M16 | 2 | 5.5P | 150 | P4 | 26 | - | 12.5 | 10 | 13 | 3 | ||
4,423,786 VND | 1 Piece(s) | 6 Day(s) or more | M18 | 1.5 | 5.5P | 150 | P4 | 33 | - | 14 | 11 | 14 | 4 | ||
4,423,786 VND | 1 Piece(s) | 6 Day(s) or more | M18 | 2.5 | 5.5P | 150 | P4 | 33 | - | 14 | 11 | 14 | 4 |