(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Long Shank Short Spiral Pointed Taps for Stainless Steels_LS-SU-S-PO (Part Number)

Long Shank Short Spiral Pointed Taps for Stainless Steels_LS-SU-S-PO
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      579,900VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A long-shank point tap for machining through holes into stainless steel—a material which tends to become viscous when machining—as well as chrome steels and molybdenum steels.
· Can also be used for deep tapping operations.

 
Part Number
PY8.0NRGEXGS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)

1,182,300 VND

1 Piece(s) 9 Day(s) M81.255P150P312-6.258

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Meter Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / Stainless steel (SUS)
Tap Type Point tap Hole type For through hole Coating Y/N Available
Coating Type Other Number of Grooves 3

Please check the type/dimensions/specifications of the part PY8.0NRGEXGS in the Long Shank Short Spiral Pointed Taps for Stainless Steels_LS-SU-S-PO series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PY8.0NRGEXGS trong chuỗi Long Shank Short Spiral Pointed Taps for Stainless Steels_LS-SU-S-PO.

Products like this...

Part Number
PY010NRGEXGS
PY010ORGEXES
PY010ORGEXGS
PY012NSGEXGS
PY012PSGEXES
PY012PSGEXGS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)

1,251,942 VND

1 Piece(s) 6 Day(s) or more M101.255P150P313-75.58

866,756 VND

1 Piece(s) 10 Day(s) or more M101.55P100P313-75.58

1,361,983 VND

1 Piece(s) 6 Day(s) or more M101.55P150P313-75.58

1,685,096 VND

1 Piece(s) 6 Day(s) or more M121.255P150P415-8.56.59

1,042,855 VND

1 Piece(s) 6 Day(s) or more M121.755P100P415-8.56.59

1,685,096 VND

1 Piece(s) 6 Day(s) or more M121.755P150P415-8.56.59