(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spiral Fluted Taps for Stainless Steels, Deep Hole Use_LS-SU-S-SP (Part Number)

Spiral Fluted Taps for Stainless Steels, Deep Hole Use_LS-SU-S-SP
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      582,981VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A long-shank short-spiral tap for stainless steel; ideal for machining pilot holes into stainless steel—a material which tends to become viscous when machining—as well as chrome steels and molybdenum steels.
· Can also be used for deep tapping operations.

 
Part Number
SY6.0MQGEXES
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

582,981 VND

1 Piece(s) 6 Day(s) or more M61100P2154564.573

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material High Carbon Steel (C with a content over 0.45%) / Stainless steel (SUS) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N Available Coating Type Other

Please check the type/dimensions/specifications of the part SY6.0MQGEXES in the Spiral Fluted Taps for Stainless Steels, Deep Hole Use_LS-SU-S-SP series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SY6.0MQGEXES trong chuỗi Spiral Fluted Taps for Stainless Steels, Deep Hole Use_LS-SU-S-SP.

Products like this...

Part Number
SY010OQGEXKS
SY012NQGEXGS
SY012NQGEXKS
SY6.0MQGEXGS
SY8.0NQGEXES
SY8.0NQGEXGS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

1,825,162 VND

1 Piece(s) 6 Day(s) or more M101.5200P213-75.583

1,685,096 VND

1 Piece(s) 12 Day(s) M121.25150P215-8.56.593

2,320,168 VND

1 Piece(s) 6 Day(s) or more M121.25200P215-8.56.593

962,376 VND

1 Piece(s) 6 Day(s) or more M61150P2154564.573

727,313 VND

1 Piece(s) 6 Day(s) or more M81.25100P212-6.2583

1,182,300 VND

1 Piece(s) 6 Day(s) or more M81.25150P212-6.2583