(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Spiral Fluted Taps for Stainless Steels, Deep Hole Use_LS-SU-S-SP (Part Number)

Spiral Fluted Taps for Stainless Steels, Deep Hole Use_LS-SU-S-SP
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      582,981VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A long-shank short-spiral tap for stainless steel; ideal for machining pilot holes into stainless steel—a material which tends to become viscous when machining—as well as chrome steels and molybdenum steels.
· Can also be used for deep tapping operations.

 
Part Number
SY3.0GPGEXES
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

811,378 VND

1 Piece(s) 6 Day(s) or more M30.5100P192843.262

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material High Carbon Steel (C with a content over 0.45%) / Stainless steel (SUS) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N Available Coating Type Other

Please check the type/dimensions/specifications of the part SY3.0GPGEXES in the Spiral Fluted Taps for Stainless Steels, Deep Hole Use_LS-SU-S-SP series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SY3.0GPGEXES trong chuỗi Spiral Fluted Taps for Stainless Steels, Deep Hole Use_LS-SU-S-SP.

Products like this...

Part Number
SY010OQGEXKS
SY012NQGEXGS
SY012NQGEXKS
SY4.0IQGEXES
SY4.0IQGEXGS
SY5.0KQGEXES
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

1,825,162 VND

1 Piece(s) 6 Day(s) or more M101.5200P213-75.583

1,685,096 VND

1 Piece(s) 12 Day(s) M121.25150P215-8.56.593

2,320,168 VND

1 Piece(s) 6 Day(s) or more M121.25200P215-8.56.593

748,031 VND

1 Piece(s) 6 Day(s) or more M40.7100P211315473

1,352,423 VND

1 Piece(s) 6 Day(s) or more M40.7150P211315473

665,956 VND

1 Piece(s) 6 Day(s) or more M50.8100P213385.54.573