(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Digital Thermometer & Hygrometer TT-558

Digital Thermometer & Hygrometer TT-558
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      734,116VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Small and simple design, can be placed easily in the office or at home.
· Displays the past high and low readings of temperature and humidity.
· Displays clock and date.
· 3-WAY type. Can be placed as is, stuck using the magnet provided or mounted to the wall.

Part Number
TT-558-OR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

734,116 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Thermo-hygrometer Temperature Measuring Range(°C) -5 to 50 Measured humidity range(%RH) 20 to 95