MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024.
Xem chi tiết.
MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition.
See more.
Static Electricity Removal Fan (Low Air Flow Type) F-120S
Specifications of 621645
-
- Product Type
- Fan Type
-
- Type
- AC System
-
- Input Power Supply(V)
- 24 V DC ±5%
-
- Output Voltage(kV)
- 10 V AC (p-p)
-
- Current Consumption(mA)
- 500
-
- Width(mm)
- 162
-
- Depth(mm)
- 70
-
- Height(mm)
- 198
-
- JAN code
- 4907587020550
-
- Mass(g)
- 900
-
- Ion Balance
- Within ±10 V
-
- Ozone Generation Amount
- 0.05 ppm or less
-
- Maximum air flow(m3/min)
- 2.21
-
- Static Charge Elimination Method
- AC corona discharge
-
- Ambient Operating Temperature
- 5 to 40°C
-
- Ambient Operating Temperature
- 35 to 65% RH
-
- Accessory 1
- Power adapter AD24-IT (100 to 240 V), AC input cable (1.8 m)
-
- Specifications
- Static elimination time: 2.5 seconds or less
-
- Operating Temperature
- 5 to 40°C
-
- Operating Humidity
- 35 to 65% RH (with no condensation/freezing)
-
- Noise
- 51 dBA
-
- Operation Distance
- 150 to 900 mm
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to ShipSố ngày giao hàng |
|
11,746,200 VND
|
1 Piece(s)
|
|
7 Day(s) or more
|
Basic Specifications
-
- Product Type
- Fan Type
-
- Type
- AC System
-
- Input Power Supply(V)
- 24 V DC ±5%
-
- Output Voltage(kV)
- 10 V AC (p-p)
-
- Current Consumption(mA)
- 500
-
- Width(mm)
- 162
-
- Depth(mm)
- 70
-
- Height(mm)
- 198
-
- JAN code
- 4907587020550
-
- Mass(g)
- 900
-
- Ion Balance
- Within ±10 V
-
- Ozone Generation Amount
- 0.05 ppm or less
-
- Maximum air flow(m3/min)
- 2.21
-
- Static Charge Elimination Method
- AC corona discharge
-
- Ambient Operating Temperature
- 5 to 40°C
-
- Ambient Operating Temperature
- 35 to 65% RH
-
- Accessory 1
- Power adapter AD24-IT (100 to 240 V), AC input cable (1.8 m)
-
- Specifications
- Static elimination time: 2.5 seconds or less
-
- Operating Temperature
- 5 to 40°C
-
- Operating Humidity
- 35 to 65% RH (with no condensation/freezing)
-
- Noise
- 51 dBA
-
- Operation Distance
- 150 to 900 mm
Product Description
独自の容量結合針で長期除電性能が安定した卓上型のファンタイプイオナイザー、運転の静かな低風量タイプ。
【特長】
・イオン発生方式 高周波交流コロナ放電式。
・大風量ファンで遠くまでイオンエアーを送り出す除電機。風量は3段階に調整が可能。
・感電を防ぐため、フロントカバーをはずすと回路が遮断され電源がオフになり、逆帯電の心配が少ない。
・イオン発生とファンが正常に動作しているか確認できる新アラーム機能付きの安全設計。フロントカバーはワンタッチで開閉でき、メンテナンスが容易。
・針電極ユニットはフロントカバーにセットされていますので、取り外して簡単に針交換と掃除することが可能。
・イオンバランス±10%以内。
【用途】
・静電気に対して弱い電子部品への静電気対策で効果あり。フィルム貼りや電子部品製造の組立作業や検査作業での静電気除去に。
Specifications of 621645
-
- Product Type
- Fan Type
-
- Type
- AC System
-
- Input Power Supply(V)
- 24 V DC ±5%
-
- Output Voltage(kV)
- 10 V AC (p-p)
-
- Current Consumption(mA)
- 500
-
- Width(mm)
- 162
-
- Depth(mm)
- 70
-
- Height(mm)
- 198
-
- JAN code
- 4907587020550
-
- Mass(g)
- 900
-
- Ion Balance
- Within ±10 V
-
- Ozone Generation Amount
- 0.05 ppm or less
-
- Maximum air flow(m3/min)
- 2.21
-
- Static Charge Elimination Method
- AC corona discharge
-
- Ambient Operating Temperature
- 5 to 40°C
-
- Ambient Operating Temperature
- 35 to 65% RH
-
- Accessory 1
- Power adapter AD24-IT (100 to 240 V), AC input cable (1.8 m)
-
- Specifications
- Static elimination time: 2.5 seconds or less
-
- Operating Temperature
- 5 to 40°C
-
- Operating Humidity
- 35 to 65% RH (with no condensation/freezing)
-
- Noise
- 51 dBA
-
- Operation Distance
- 150 to 900 mm
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to ShipSố ngày giao hàng |
|
11,746,200 VND
|
1 Piece(s)
|
|
7 Day(s) or more
|
Loading...Tải…
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer toCác thông số kỹ thuật và kích thước của mã sản phẩm có thể không được bao phủ đầy đủ. Để biết chi tiết chính xác, hãy tham khảomanufacturer catalogs.