(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tape Measure, Double-Sided Ribbon Rod 60E-2 / Display Package

Tape Measure, Double-Sided Ribbon Rod 60E-2 / Display Package
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      305,448VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· A measuring tape optimal for creating records and documentary evidences related to construction, disaster, accident and sports, etc.
· Both sides can be used up to the metal fixture at the tip. 180° rotating bracket is provided as standard equipment.
· Even when stretched by applying a force of 1,000 N (approx. 101. 97 kgf), the tension remains intact.
· Special ink for wear-resistant markings.
· The tape possessing a red line can be selected depending on the application.
· Blister pack [Applications]
· Useful for creating records and documentary evidences related to construction, disaster, accident and sports, etc.
· For measuring both long and short distances.

Part Number
R6B1
R6B3BP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

305,448 VND

1 Piece(s) 4 Day(s) or more

668,708 VND

1 Piece(s) 8 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Standard tension(N) 50