(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· The new shape of the tip significantly improves cutting performance and how it deals with cutting chips.
· The dedicated insert also delivers even greater sharpness.
· The new shape of the flute helps prevent cutting chips from blocking performance.
· The body is made using special steel, improving wear resistance and rigidity.
· The optimal coolant position significantly improves cutting chip discharging performance.
Part Number |
---|
SGLT18.5-20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | blade diameter D (φ) | Overall length (L) (mm) | Shank diameter (d) (mm) | Number of flutes (sheet) | Underneck length (ℓ1) (mm) | Dedicated insert | Set screw | Wrench | Dimension ℓ2 (mm) | Dimensions dp (mm) | Bolt |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,037,011 VND | 1 Piece(s) | 6 Day(s) or more | 18.5 | 122 | 20 | 2 | 46 | MT-CC060204L | MST-2.5S | MFT-8 | 70 | 7 | - |
Loading...Tải…
work material | general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Compatible Tip Material | Carbide Coat / Cermet | Cutting speed(m/min) | 60 to 150 |
---|---|---|---|---|---|
Feed speed(mm/t) | 0.02 to 0.08 |