(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
NEW Tornado SGLT (Part Number)

NEW Tornado SGLT

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,280,013VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The new shape of the tip significantly improves cutting performance and how it deals with cutting chips.
· The dedicated insert also delivers even greater sharpness.
· The new shape of the flute helps prevent cutting chips from blocking performance.
· The body is made using special steel, improving wear resistance and rigidity.
· The optimal coolant position significantly improves cutting chip discharging performance.

 
Part Number
SGLT17.5-20-M10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Dedicated insert Set screw Wrench Dimension ℓ2
(mm)
Dimensions dp
(mm)
Bolt

6,037,011 VND

1 Piece(s) 6 Day(s) or more 17.512020244MT-CC060204LMST-2.5SMFT-8706M10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Compatible Tip Material Carbide Coat / Cermet Cutting speed(m/min) 60 to 150
Feed speed(mm/t) 0.02 to 0.08