(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pin Gauge Set With Handle (0.01 Step) DS Series

Pin Gauge Set With Handle (0.01 Step) DS Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      13,339,888VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This product has a DP Series pin embedded in the plastic handle.
· The nominal dimensions are displayed on the handle.
· The added handle provides a large thermal insulation effect and faster operations for when used frequently.
[Applications]
· Measuring the inner diameter of holes.

 
Part Number
DS-0A
DS-0B
DS-1A
DS-1B
DS-2A
DS-2B
DS-3A
DS-3B
DS-4A
DS-4B
DS-5A
DS-5B
DS-6A
DS-6B
DS-7A
DS-7B
DS-8A
DS-8B
DS-9A
DS-9B
DS-10A
DS-10B
DS-11A
DS-11B
DS-12A
DS-12B
DS-13A
DS-13B
DS-14A
DS-14B
DS-15A
DS-15B
DS-16A
DS-16B
DS-17A
DS-17B
DS-18A
DS-18B
DS-19A
DS-19B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSet number Nominal dimensions
(mm)
Set quantity

13,339,888 VND

1 Piece(s) 24 Day(s) or more DS-0A0.20 to 0.5031

17,140,745 VND

1 Piece(s) 24 Day(s) or more DS-0B0.50 to 1.0051

14,439,839 VND

1 Piece(s) 24 Day(s) or more DS-1A1.00 to 1.5051

14,439,839 VND

1 Piece(s) 24 Day(s) or more DS-1B1.50 to 2.0051

14,439,839 VND

1 Piece(s) 24 Day(s) or more DS-2A2.00 to 2.5051

14,439,839 VND

1 Piece(s) 24 Day(s) or more DS-2B2.50 to 3.0051

14,439,839 VND

1 Piece(s) 24 Day(s) or more DS-3A3.00 to 3.5051

14,439,839 VND

1 Piece(s) 24 Day(s) or more DS-3B3.50 to 4.0051

14,439,839 VND

1 Piece(s) 24 Day(s) or more DS-4A4.00 to 4.5051

14,439,839 VND

1 Piece(s) 24 Day(s) or more DS-4B4.50 to 5.0051

16,350,875 VND

1 Piece(s) 24 Day(s) or more DS-5A5.00 to 5.5051

16,350,875 VND

1 Piece(s) 24 Day(s) or more DS-5B5.50 to 6.0051

15,935,736 VND

1 Piece(s) 24 Day(s) or more DS-6A6.00 to 6.5051

15,935,736 VND

1 Piece(s) 24 Day(s) or more DS-6B6.50 to 7.0051

18,801,711 VND

1 Piece(s) 24 Day(s) or more DS-7A7.00 to 7.5051

18,864,621 VND

1 Piece(s) 24 Day(s) or more DS-7B7.50 to 8.0051

20,911,746 VND

1 Piece(s) 24 Day(s) or more DS-8A8.00 to 8.5051

20,911,746 VND

1 Piece(s) 24 Day(s) or more DS-8B8.50 to 9.0051

20,911,746 VND

1 Piece(s) 24 Day(s) or more DS-9A9.00 to 9.5051

20,974,656 VND

1 Piece(s) 24 Day(s) or more DS-9B9.50 to 10.0051

25,586,527 VND

1 Piece(s) 24 Day(s) or more DS-10A10.00 to 10.5051

25,586,527 VND

1 Piece(s) 24 Day(s) or more DS-10B10.50 to 11.0051

25,586,527 VND

1 Piece(s) 24 Day(s) or more DS-11A11.00 to 11.5051

25,712,347 VND

1 Piece(s) 24 Day(s) or more DS-11B11.50 to 12.0051

50,355,097 VND

1 Piece(s) 24 Day(s) or more DS-12A12.00 to 12.5051

50,355,097 VND

1 Piece(s) 24 Day(s) or more DS-12B12.50 to 13.0051

54,092,355 VND

1 Piece(s) 24 Day(s) or more DS-13A13.00 to 13.5051

54,092,355 VND

1 Piece(s) 24 Day(s) or more DS-13B13.50 to 14.0051

54,218,175 VND

1 Piece(s) 24 Day(s) or more DS-14A14.00 to 14.5051

54,218,175 VND

1 Piece(s) 24 Day(s) or more DS-14B14.50 to 15.0051

54,218,175 VND

1 Piece(s) 24 Day(s) or more DS-15A15.00 to 15.5051

54,218,175 VND

1 Piece(s) 24 Day(s) or more DS-15B15.50 to 16.0051

54,469,815 VND

1 Piece(s) 24 Day(s) or more DS-16A16.00 to 16.5051

54,469,815 VND

1 Piece(s) 24 Day(s) or more DS-16B16.50 to 17.0051

62,030,947 VND

1 Piece(s) 24 Day(s) or more DS-17A17.00 to 17.5051

62,030,947 VND

1 Piece(s) 24 Day(s) or more DS-17B17.50 to 18.0051

62,282,588 VND

1 Piece(s) 24 Day(s) or more DS-18A18.00 to 18.5051

62,282,588 VND

1 Piece(s) 24 Day(s) or more DS-18B18.50 to 19.0051

62,408,408 VND

1 Piece(s) 24 Day(s) or more DS-19A19.00 to 19.5051

62,408,408 VND

1 Piece(s) 24 Day(s) or more DS-19B19.50 to 20.0051

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Model Pin Gauge Gauge Diameter ERROR:#VALUE! Set / Single Item Classfication Set Product
Step(mm) 0.01‑mm step