(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SUMIBORON Insert T (Triangle) 3NC-TPGT-N-FV

SUMIBORON Insert T (Triangle) 3NC-TPGT-N-FV
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,300,880VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Original CBN sintered tool (SUMIBORON) insert.
· High hardness and excellent heat-resistant properties.

Part Number
3NCTPGT110304NFVBNC2010
3NCTPGT110304NFVBNC2020
3NCTPGT110308NFVBNC2010
3NCTPGT110308NFVBNC2020
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNose Radius Material Type Cutting Edge Length
(mm)

2,300,880 VND

1 Piece(s) 7 Day(s) or more 0.4BNC20102.2

2,300,880 VND

1 Piece(s) 7 Day(s) or more 0.4BNC20202.2

2,300,880 VND

1 Piece(s) 7 Day(s) or more 0.8BNC20101.9

2,300,880 VND

1 Piece(s) 7 Day(s) or more 0.8BNC20201.9

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape T (Triangular) Use Outer Diameter / Inner Diameter No. of Usable Corners 3
Work Material High-Hardness Material Rake Angle Positive Preferred Hand No Preferred Hand
Clearance Angle(°) 11 Specification Details For hardened steel machining Inscribed circle(mm) ø6.35
Thickness(mm) 3.18 Material Coated SUMIBORON Hole Diameter(mm) ø3.4