(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
IPT General Compound Gauge, Rimless Type (A)

IPT General Compound Gauge, Rimless Type (A)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,281,263VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product image is a representative image of the product.

Product Description

[Features]
· Type approval has been received based on the new Japanese Measurement Act, which ensures high reliability and a diverse range of applicable fields.
· The product is easy to handle and has excellent durability.
[Applications]
· Comes in a variety of sizes, case configurations and pressure ranges for easy model selection.

 
Part Number
AS-G1/2-100X0.1/-0.1MPA-AIT
AS-G1/2-100X0.2/-0.1MPA-AIT
AS-G1/2-100X0.3/-0.1MPA-AIT
AS-G1/2-100X0.4/-0.1MPA-AIT
AS-G1/2-100X0.5/-0.1MPA-AIT
AS-G1/2-100X0.6/-0.1MPA-AIT
AS-G1/2-100X0.25/-0.1MPA-AIT
AS-G1/2-100X1/-0.1MPA-AIT
AS-G1/2-100X1.6/-0.1MPA-AIT
AS-G1/2-100X2/-0.1MPA-AIT
AS-G1/2-100X2.5/-0.1MPA-AIT
AS-G1/2-150X0.1/-0.1MPA-AIT
AS-G1/2-150X0.2/-0.1MPA-AIT
AS-G1/2-150X0.3/-0.1MPA-AIT
AS-G1/2-150X0.4/-0.1MPA-AIT
AS-G1/2-150X0.5/-0.1MPA-AIT
AS-G1/2-150X0.6/-0.1MPA-AIT
AS-G1/2-150X0.25/-0.1MPA-AIT
AS-G1/2-150X1/-0.1MPA-AIT
AS-G1/2-150X1.6/-0.1MPA-AIT
AS-G1/2-150X2/-0.1MPA-AIT
AS-G1/2-150X2.5/-0.1MPA-AIT
AS-R1/2-100X0.1/-0.1MPA-AIT
AS-R1/2-100X0.2/-0.1MPA-AIT
AS-R1/2-100X0.3/-0.1MPA-AIT
AS-R1/2-100X0.4/-0.1MPA-AIT
AS-R1/2-100X0.5/-0.1MPA-AIT
AS-R1/2-100X0.6/-0.1MPA-AIT
AS-R1/2-100X0.25/-0.1MPA-AIT
AS-R1/2-100X1/-0.1MPA-AIT
AS-R1/2-100X1.6/-0.1MPA-AIT
AS-R1/2-100X2/-0.1MPA-AIT
AS-R1/2-100X2.5/-0.1MPA-AIT
AS-R1/2-150X0.1/-0.1MPA-AIT
AS-R1/2-150X0.2/-0.1MPA-AIT
AS-R1/2-150X0.3/-0.1MPA-AIT
AS-R1/2-150X0.4/-0.1MPA-AIT
AS-R1/2-150X0.5/-0.1MPA-AIT
AS-R1/2-150X0.6/-0.1MPA-AIT
AS-R1/2-150X0.25/-0.1MPA-AIT
AS-R1/2-150X1/-0.1MPA-AIT
AS-R1/2-150X1.6/-0.1MPA-AIT
AS-R1/2-150X2/-0.1MPA-AIT
AS-R1/2-150X2.5/-0.1MPA-AIT
AU-G3/8-75X0.1/-0.1MPA-AIT
AU-G3/8-75X0.2/-0.1MPA-AIT
AU-G3/8-75X0.3/-0.1MPA-AIT
AU-G3/8-75X0.4/-0.1MPA-AIT
AU-G3/8-75X0.5/-0.1MPA-AIT
AU-G3/8-75X0.6/-0.1MPA-AIT
AU-G3/8-75X0.25/-0.1MPA-AIT
AU-G3/8-75X1/-0.1MPA-AIT
AU-G3/8-75X1.6/-0.1MPA-AIT
AU-G3/8-75X2/-0.1MPA-AIT
AU-G3/8-75X2.5/-0.1MPA-AIT
AU-G3/8-100X0.1/-0.1MPA-AIT
AU-G3/8-100X0.2/-0.1MPA-AIT
AU-G3/8-100X0.3/-0.1MPA-AIT
AU-G3/8-100X0.4/-0.1MPA-AIT
AU-G3/8-100X0.5/-0.1MPA-AIT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCase size
(ømm)
Screw type and diameter Pressure span
(Mpa)
Manufacturer model number JAN code Connection port type Case material

1,752,875 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 0.1IPT-441A-0.1/-0.1MPA4589528100721SIron Black Case

1,614,226 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 0.2IPT-441A-0.2/-0.1MPA4589528100738SIron Black Case

1,614,226 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 0.3IPT-441A-0.3/-0.1MPA4589528100745SIron Black Case

1,614,226 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 0.4IPT-441A-0.4/-0.1MPA4589528100752SIron Black Case

1,614,226 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 0.5IPT-441A-0.5/-0.1MPA4589528100769SIron Black Case

1,614,226 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 0.6IPT-441A-0.6/-0.1MPA4589528100776SIron Black Case

1,614,226 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 0.25IPT-441A-0.25/-0.1MPA4589528100790SIron Black Case

1,614,226 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 1IPT-441A-1/-0.1MPA4589528100707SIron Black Case

1,614,226 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 1.6IPT-441A-1.6/-0.1MPA4589528100660SIron Black Case

1,614,226 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 2IPT-441A-2/-0.1MPA4589528100714SIron Black Case

1,614,226 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 2.5IPT-441A-2.5/-0.1MPA4589528100684SIron Black Case

2,558,015 VND

1 Piece(s) 16 Day(s) or more 150G1/2-0.1 to 0.1IPT-461A-0.1/-0.1MPA4589528101193SAluminum Alloy Case

2,381,120 VND

1 Piece(s) 16 Day(s) or more 150G1/2-0.1 to 0.2IPT-461A-0.2/-0.1MPA4589528101209SAluminum Alloy Case

2,381,120 VND

1 Piece(s) 16 Day(s) or more 150G1/2-0.1 to 0.3IPT-461A-0.3/-0.1MPA4589528101216SAluminum Alloy Case

2,381,120 VND

1 Piece(s) 16 Day(s) or more 150G1/2-0.1 to 0.4IPT-461A-0.4/-0.1MPA4589528101223SAluminum Alloy Case

2,381,120 VND

1 Piece(s) 16 Day(s) or more 150G1/2-0.1 to 0.5IPT-461A-0.5/-0.1MPA4589528101230SAluminum Alloy Case

2,381,120 VND

1 Piece(s) 16 Day(s) or more 150G1/2-0.1 to 0.6IPT-461A-0.6/-0.1MPA4589528101247SAluminum Alloy Case

2,381,120 VND

1 Piece(s) 16 Day(s) or more 150G1/2-0.1 to 0.25IPT-461A-0.25/-0.1MPA4589528101261SAluminum Alloy Case

2,381,120 VND

1 Piece(s) 16 Day(s) or more 150G1/2-0.1 to 1IPT-461A-1/-0.1MPA4589528101179SAluminum Alloy Case

2,381,120 VND

1 Piece(s) 16 Day(s) or more 150G1/2-0.1 to 1.6IPT-461A-1.6/-0.1MPA4589528101117SAluminum Alloy Case

2,381,120 VND

1 Piece(s) 16 Day(s) or more 150G1/2-0.1 to 2IPT-461A-2/-0.1MPA4589528101186SAluminum Alloy Case

2,381,120 VND

1 Piece(s) 16 Day(s) or more 150G1/2-0.1 to 2.5IPT-461A-2.5/-0.1MPA4589528101155SAluminum Alloy Case

1,848,495 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 0.1IPT-941A-0.1/-0.1MPA4589528102961SIron Black Case

1,709,848 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 0.2IPT-941A-0.2/-0.1MPA4589528102978SIron Black Case

1,709,848 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 0.3IPT-941A-0.3/-0.1MPA4589528102985SIron Black Case

1,709,848 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 0.4IPT-941A-0.4/-0.1MPA4589528102992SIron Black Case

1,709,848 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 0.5IPT-941A-0.5/-0.1MPA4589528103005SIron Black Case

1,709,848 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 0.6IPT-941A-0.6/-0.1MPA4589528103012SIron Black Case

1,709,848 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 0.25IPT-941A-0.25/-0.1MPA4589528103036SIron Black Case

1,709,848 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 1IPT-941A-1/-0.1MPA4589528102947SIron Black Case

1,709,848 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 1.6IPT-941A-1.6/-0.1MPA4589528102909SIron Black Case

1,709,848 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 2IPT-941A-2/-0.1MPA4589528102954SIron Black Case

1,709,848 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 2.5IPT-941A-2.5/-0.1MPA4589528102923SIron Black Case

2,653,635 VND

1 Piece(s) 16 Day(s) or more 150R1/2-0.1 to 0.1IPT-961A-0.1/-0.1MPA4589528103418SAluminum Alloy Case

2,476,736 VND

1 Piece(s) 16 Day(s) or more 150R1/2-0.1 to 0.2IPT-961A-0.2/-0.1MPA4589528103425SAluminum Alloy Case

2,476,736 VND

1 Piece(s) 16 Day(s) or more 150R1/2-0.1 to 0.3IPT-961A-0.3/-0.1MPA4589528103432SAluminum Alloy Case

2,476,736 VND

1 Piece(s) 16 Day(s) or more 150R1/2-0.1 to 0.4IPT-961A-0.4/-0.1MPA4589528103449SAluminum Alloy Case

2,476,736 VND

1 Piece(s) 16 Day(s) or more 150R1/2-0.1 to 0.5IPT-961A-0.5/-0.1MPA4589528103456SAluminum Alloy Case

2,476,736 VND

1 Piece(s) 16 Day(s) or more 150R1/2-0.1 to 0.6IPT-961A-0.6/-0.1MPA4589528103463SAluminum Alloy Case

2,476,736 VND

1 Piece(s) 16 Day(s) or more 150R1/2-0.1 to 0.25IPT-961A-0.25/-0.1MPA4589528103487SAluminum Alloy Case

2,476,736 VND

1 Piece(s) 16 Day(s) or more 150R1/2-0.1 to 1IPT-961A-1/-0.1MPA4589528103395SAluminum Alloy Case

2,476,736 VND

1 Piece(s) 16 Day(s) or more 150R1/2-0.1 to 1.6IPT-961A-1.6/-0.1MPA4589528103357SAluminum Alloy Case

2,476,736 VND

1 Piece(s) 16 Day(s) or more 150R1/2-0.1 to 2IPT-961A-2/-0.1MPA4589528103401SAluminum Alloy Case

2,476,736 VND

1 Piece(s) 16 Day(s) or more 150R1/2-0.1 to 2.5IPT-961A-2.5/-0.1MPA4589528103371SAluminum Alloy Case

1,434,255 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.1IPT-331A-0.1/-0.1MPA4589528099384UIron Black Case

1,281,263 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.2IPT-331A-0.2/-0.1MPA4589528099391UIron Black Case

1,281,263 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.3IPT-331A-0.3/-0.1MPA4589528099407UIron Black Case

1,281,263 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.4IPT-331A-0.4/-0.1MPA4589528099414UIron Black Case

1,281,263 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.5IPT-331A-0.5/-0.1MPA4589528099421UIron Black Case

1,281,263 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.6IPT-331A-0.6/-0.1MPA4589528099438UIron Black Case

1,281,263 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.25IPT-331A-0.25/-0.1MPA4589528099452UIron Black Case

1,281,263 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 1IPT-331A-1/-0.1MPA4589528099360UIron Black Case

1,281,263 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 1.6IPT-331A-1.6/-0.1MPA4589528099322UIron Black Case

1,281,263 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 2IPT-331A-2/-0.1MPA4589528099377UIron Black Case

1,281,263 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 2.5IPT-331A-2.5/-0.1MPA4589528099346UIron Black Case

1,594,260 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 0.1IPT-341A-0.1/-0.1MPA4589528099827UIron Black Case

1,455,611 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 0.2IPT-341A-0.2/-0.1MPA4589528099834UIron Black Case

1,455,611 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 0.3IPT-341A-0.3/-0.1MPA4589528099841UIron Black Case

1,455,611 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 0.4IPT-341A-0.4/-0.1MPA4589528099858UIron Black Case

1,455,611 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 0.5IPT-341A-0.5/-0.1MPA4589528099865UIron Black Case

Loading...Tải…

Basic InformationThông tin cơ bản

Product Type General-Purpose Pressure Gauge Application Other Accuracy ±1.6% F.S
Case type A