(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (ICT) 9/3/2025. We apologize for the inconvenience.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.

Difference Master

Difference Master
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Differences are stepped, decreasing from block no. 1 to block no. 5.
· Adjacent error is measured with a light wave interferometer (inspection report lists in increments of 0.01 μm). In addition, the allowable value of the adjacent error is within ±0.20 μm.
· Available in steel or ceramic according to your application.
· The adjacent error is the difference in the center dimension of an adjacent measurement block.

 
Part Number
516-198
516-199
516-498
516-499
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaterial Type Cumulative error
(μm)
Adjacent error
(μm)

-

1 Piece(s) Quote SteelDifference master 10S0, 10, 15, 17, 1810, 5, 2, 1

21,500,000 VND

1 Piece(s) Quote SteelDifference master 300S0, 300, 400, 450, 470300, 100, 50, 20

-

1 Piece(s) Quote CeramicDifference master 10C0, 10, 15, 17, 1810, 5, 2, 1

-

1 Piece(s) Quote CeramicDifference master 300C0, 300, 400, 450, 470300, 100, 50, 20

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Single Product/Set Classification Single Item Product Type Body Thickness(mm) Maximum: 6
Dimension L(mm) 45 Dimension W(mm) 25