(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Accessory For Rectangular Gauge Block

Accessory For Rectangular Gauge Block
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An accessory for more effective use of rectangular gauge blocks.
· Can also be used for CERA blocks.

 
Part Number
516-601
516-602
619002
619003
619004
619005
619009
619010
619011
619012
619013
619014
619018
619019
619020
619021
619022
619023
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSingle Product/Set Classification Nominal Dimensions
(mm)
Type Number of Pairs
(Each Pair)
Set Content

104,146,667 VND

1 Piece(s) 46 Day(s) Set--22Holder (100 mm, 160 mm, 250 mm) base block, round jaw (2 mm, 5 mm, 8 mm, 12 mm, 20 mm), flat jaw (B type) (160 mm), scriber, center point, tram point, triangular straight edge (100 mm, 160 mm)

69,566,667 VND

1 Piece(s) 46 Day(s) Set--14Holder (60 mm, 100 mm, 160 mm, 250 mm) base block, round jaw (2 mm, 5 mm, 8 mm), scriber, center point, triangular straight edge (100 mm)

-

1 Piece(s) Quote Single Item60Holder--

-

1 Piece(s) Quote Single Item100Holder--

-

1 Piece(s) Quote Single Item160Holder--

-

1 Piece(s) Quote Single Item250Holder--

-

1 Piece(s) Quote Single Item35Base block--

-

1 Piece(s) Quote Single Item2Round jaw--

-

1 Piece(s) Quote Single Item5Round jaw--

-

1 Piece(s) Quote Single Item8Round jaw--

-

1 Piece(s) Quote Single Item12Round jaw--

-

1 Piece(s) Quote Single Item20Round jaw--

-

1 Piece(s) Quote Single Item160Flat jaw (B type)--

-

1 Piece(s) Quote Single Item-Scriber--

-

1 Piece(s) Quote Single Item-Center point--

-

1 Piece(s) Quote Single Item-Tram point--

-

1 Piece(s) Quote Single Item100Triangular straight edge--

-

1 Piece(s) Quote Single Item160Triangular straight edge--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Accessories