(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· For SN (square) inserts
· Clamp-on type
Part Number |
---|
C11L-33 |
C11L-44 |
C11L-45 |
C11R-33 |
C11R-34 |
C11R-44 |
C11R-45 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Selfishly | Dimension L1 (mm) | Dimension h1 (mm) | Dimension f (mm) | Dimension h (mm) | Dimension b (mm) | Applicable button screw |
---|---|---|---|---|---|---|---|---|---|---|---|
3,903,513 VND | 1 Piece(s) | 15 Day(s) or more | Left-hand | 140 | 19 | 15.5 | 19 | 19 | BS0829W | ||
4,142,560 VND | 1 Piece(s) | 15 Day(s) or more | Left-hand | 160 | 25 | 21.5 | 25 | 25 | BS0835W | ||
5,397,560 VND | 1 Piece(s) | 15 Day(s) or more | Left-hand | 160 | 32 | 21.5 | 32 | 25 | BS0835W | ||
3,903,513 VND | 1 Piece(s) | 15 Day(s) or more | Right-hand | 140 | 19 | 15.5 | 19 | 19 | BS0829W | ||
4,142,560 VND | 1 Piece(s) | 15 Day(s) or more | Right-hand | 160 | 25 | 15.5 | 25 | 19 | BS0835W | ||
4,142,560 VND | 1 Piece(s) | 15 Day(s) or more | Right-hand | 160 | 25 | 21.5 | 25 | 25 | BS0835W | ||
5,397,560 VND | 1 Piece(s) | 15 Day(s) or more | Right-hand | 160 | 32 | 21.5 | 32 | 25 | BS0835W |
Loading...Tải…
Applicable Tip Shape | S (Rectangular) | Application | Outer Diameter | Clamp Shape | Clamp-on |
---|---|---|---|---|---|
Dimension L2(mm) | 34 | Applicable tip | SN□N1204 (1207) | Applicable screw | Countersunk screw: M3 * 12 |
Applicable wrench | LW-4 / LLR-25S-20 * 65 | Applicable presser | CC08M (CC08W) | Applicable shim seat | ASN423 |
Applicable snap ring | SR08 |