(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Holder For Grooving BG (Part Number)

Holder For Grooving BG
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,297,956VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Minimum processing diameter, from ø10.
This holder can be selected from "Suisui 1000" and "Suisui 800."

Part Number
BGR16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngGroove Width
(mm)
Maximum Groove Depth
(mm)
Dimension L1
(mm)
Dimension f
(mm)
Dimension L2
(mm)
Minimum machining diameter Dm
(mm)
Dimension Ds
(mm)
Dimension h
(mm)
Dimension b
(mm)
Applicable tip Applicable wrench Applicable clamp screw

11,274,148 VND

1 Piece(s) 14 Day(s) or more 1.50 to 2.00320010.04020.0161515.5GTG20RLR-20SLR-S-3 * 7.8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Inner Diameter Grooving Selfishly Right-hand

Please check the type/dimensions/specifications of the part BGR16 in the Holder For Grooving BG series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BGR16 trong chuỗi Holder For Grooving BG.

Products like this...

Part Number
BGR08-10S
BGR10-00S
BGR10-10S
BGR12-00S
BGR12-12S
BGR20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngGroove Width
(mm)
Maximum Groove Depth
(mm)
Dimension L1
(mm)
Dimension f
(mm)
Dimension L2
(mm)
Minimum machining diameter Dm
(mm)
Dimension Ds
(mm)
Dimension h
(mm)
Dimension b
(mm)
Applicable tip Applicable wrench Applicable clamp screw

5,297,956 VND

1 Piece(s) 14 Day(s) or more 1.50 to 2.0011255.02010.087.07.5GTG10CLR-15SLR-S-2.5 * 6.8

5,795,973 VND

1 Piece(s) 14 Day(s) or more 0.50 to 2.0011506.02512.0109.09.5GTG10CLR-15SLR-S-2.5 * 6.8

5,795,973 VND

1 Piece(s) 14 Day(s) or more 1.50 to 2.0011506.02512.0109.09.5GTG10CLR-15SLR-S-2.5 * 6.8

7,190,416 VND

1 Piece(s) 14 Day(s) or more 1.00 to 2.0021807.03014.01211.011.5GTG14RLR-20SLR-S-3 * 7.8

7,190,416 VND

1 Piece(s) 14 Day(s) or more 1.75 to 2.0021807.03014.01211.011.5GTG14RLR-20SLR-S-3 * 7.8

12,688,513 VND

1 Piece(s) 14 Day(s) or more 1.50 to 2.00320012.04025.0201919.5GTG20RLR-20SLR-S-3 * 7.8