(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Holder For Grooving BG

Holder For Grooving BG
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,297,956VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Minimum processing diameter, from ø10.
This holder can be selected from "Suisui 1000" and "Suisui 800."

Part Number
BGR08-00S
BGR08-10S
BGR10-00S
BGR10-10S
BGR12-00S
BGR12-12S
BGR14-00S
BGR14-12S
BGR16
BGR20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngGroove Width
(mm)
Maximum Groove Depth
(mm)
Dimension L1
(mm)
Dimension f
(mm)
Dimension L2
(mm)
Minimum machining diameter Dm
(mm)
Dimension Ds
(mm)
Dimension h
(mm)
Dimension b
(mm)
Applicable tip Applicable wrench Applicable clamp screw

5,297,956 VND

1 Piece(s) 14 Day(s) or more 0.50 to 2.0011255.02010.087.07.5GTG10CLR-15SLR-S-2.5 * 6.8

5,297,956 VND

1 Piece(s) 14 Day(s) or more 1.50 to 2.0011255.02010.087.07.5GTG10CLR-15SLR-S-2.5 * 6.8

5,795,973 VND

1 Piece(s) 14 Day(s) or more 0.50 to 2.0011506.02512.0109.09.5GTG10CLR-15SLR-S-2.5 * 6.8

5,795,973 VND

1 Piece(s) 14 Day(s) or more 1.50 to 2.0011506.02512.0109.09.5GTG10CLR-15SLR-S-2.5 * 6.8

7,190,416 VND

1 Piece(s) 14 Day(s) or more 1.00 to 2.0021807.03014.01211.011.5GTG14RLR-20SLR-S-3 * 7.8

7,190,416 VND

1 Piece(s) 14 Day(s) or more 1.75 to 2.0021807.03014.01211.011.5GTG14RLR-20SLR-S-3 * 7.8

8,923,513 VND

1 Piece(s) 14 Day(s) or more 1.00 to 2.0021808.03516.0141313.5GTG14RLR-20SLR-S-3 * 7.8

8,923,513 VND

1 Piece(s) 14 Day(s) or more 1.75 to 2.0021808.03516.0141313.5GTG14RLR-20SLR-S-3 * 7.8

11,274,148 VND

1 Piece(s) 14 Day(s) or more 1.50 to 2.00320010.04020.0161515.5GTG20RLR-20SLR-S-3 * 7.8

12,688,513 VND

1 Piece(s) 14 Day(s) or more 1.50 to 2.00320012.04025.0201919.5GTG20RLR-20SLR-S-3 * 7.8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Inner Diameter Grooving Selfishly Right-hand