(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Holder For Front-Turning, DS-SDU-ACH

Holder For Front-Turning, DS-SDU-ACH
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      10,696,450VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· DS holder with a center-height adjustment feature: The height of the blade tip can be easily adjusted with a single wrench by employing an original center-height adjustment feature (center-height adjustment range: 0 to 0.2 mm)
· Reduces the time spent on achieving precision.
· Improved damping performance with an optimal design

Part Number
DS-SDUL16F-11-ACH
DS-SDUL19-11-ACH
DS-SDUL20-11-ACH
DS-SDUL22-11-ACH
DS-SDUL25-11-ACH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDimension Ds
(mm)
Dimension L1
(mm)
Dimension h
(mm)
Dimension b
(mm)

10,696,450 VND

1 Piece(s) 15 Day(s) or more 168015.515

11,393,673 VND

1 Piece(s) 15 Day(s) or more 19.051201818

11,393,673 VND

1 Piece(s) 15 Day(s) or more 201201919

12,190,500 VND

1 Piece(s) 15 Day(s) or more 221202121

13,286,133 VND

1 Piece(s) 15 Day(s) or more 25.41502424

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Tip Shape D (55° Diamond-Shape) Selfishly Left-hand Dimension f(mm) 10
Applicable tip DC□□11T3, TFD11□ Applicable wrench LLR-25S-20 * 65 Applicable clamp screw LRIS-4 * 10