(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Body For HPC Series Cutter For Aluminum Parts Machining (Part Number)

Body For HPC Series Cutter For Aluminum Parts Machining
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      15,577,008VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A wide selection - ø20 to 100 are available as standard
· Common inserts - the same inserts can be used between the HPC series and the ALWC series
· High rigidity - a high level of reliability is achieved by utilizing a steel body

Part Number
RD030T20060R04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOverall length (L)
(mm)
Shank diameter (d)
(mm)
Dimension h
(mm)
Applicable tip Dimension A.R.
(°)
Dimension R.R.
(°)
Dimension a
(mm)
Dimension b
(mm)
Dimension ød2
(mm)
Allowable rotation speed
(min-1)
Dimension h1
(mm)
Dimension øb
(mm)
Weight
(kg)
Product type

17,569,070 VND

1 Piece(s) 14 Day(s) or more 120ø2060HDA type+9+4---18,00035250.33Small diameter type

Loading...Tải…

  1. 1