(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Blend-Type Insert For Aluminum Parts Machining Cutter SFC

Blend-Type Insert For Aluminum Parts Machining Cutter SFC
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,930,883VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • HCD228500R00N-KM3 is a dummy carbide insert, and therefore cannot be used for cutting.

Product Description

NGK SPARK PLUG Tip (For Milling) Aluminum Parts Machining Cutter Blended Tip for SFC

Part Number
HCD121500R04B-PD1
HCD121506R02B-PD1
HCD121506R04B-PD1
HCD122106R04B-PD1
HCD191500R04B-PD1
HCD228500R00N-KM3
HCD254006R32N-PD1
HCD280800R04N-PD1
HCD301515R02N-PD1
HCD301515R04N-PD1
HCD551500R04B-PD1
HCD551506R02B-PD1
HCD551506R04B-PD1
HCD551506R08B-PD1
HCD552106C05B-PD1
HCD552106R02B-PD1
HCD552106R04B-PD1
HCD552106R08B-PD1
HCD552106R12B-PD1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngInscribed circle IC
(mm)
Dimension c
(mm)
Cutting blade length
(mm)
Angle A.R.
(°)
Dimension rε
(mm)
Wiper yes/no

3,944,860 VND

1 Piece(s) 15 Day(s) or more 9.525-11.500.4Without wiper

3,944,860 VND

1 Piece(s) 15 Day(s) or more 9.525-11.5+60.2Without wiper

3,944,860 VND

1 Piece(s) 15 Day(s) or more 9.525-11.5+60.4Without wiper

4,761,606 VND

1 Piece(s) 15 Day(s) or more 9.525-11.5+60.4With wiper

6,136,130 VND

1 Piece(s) 15 Day(s) or more 9.525-17.500.4Without wiper

1,930,883 VND

10 Piece(s) 15 Day(s) or more 8.935--00.4Without wiper

7,231,763 VND

1 Piece(s) 15 Day(s) or more 9.12-2.5+63.2With wiper

2,291,448 VND

1 Piece(s) 15 Day(s) or more 9.525-2.800.4Without wiper

3,108,193 VND

1 Piece(s) 15 Day(s) or more 9.525-5.5+150.2Without wiper

3,108,193 VND

1 Piece(s) 15 Day(s) or more 9.525-5.5+150.4Without wiper

3,108,193 VND

1 Piece(s) 15 Day(s) or more 9.525-5.500.4Without wiper

3,108,193 VND

1 Piece(s) 15 Day(s) or more 9.525-5.5+60.2Without wiper

3,108,193 VND

1 Piece(s) 15 Day(s) or more 9.525-5.5+60.4Without wiper

3,108,193 VND

1 Piece(s) 15 Day(s) or more 9.525-5.5+60.8Without wiper

3,665,970 VND

1 Piece(s) 15 Day(s) or more 9.5250.55.5+6-With wiper

3,665,970 VND

1 Piece(s) 15 Day(s) or more 9.525-5.5+60.2With wiper

3,665,970 VND

1 Piece(s) 15 Day(s) or more 9.525-5.5+60.4With wiper

3,665,970 VND

1 Piece(s) 15 Day(s) or more 9.525-5.5+60.8With wiper

3,665,970 VND

1 Piece(s) 15 Day(s) or more 9.525-5.5+61.2With wiper

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape (initial letter of model number) Other Corner angle(°) 0 Applicable body SFC series