(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Boring Bar For Inner Diameter Machining, SBFS-S (Part Number)

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      906,961VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Please keep in mind that when using third-party holders (sleeves), the product may not fit into the holders due to tolerances.

Product Description

[Features]
· Chips are evacuated to the back

Part Number
SBFS040R015S-ZM3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngwork material Material type Dimension Ds
(mm)
Dimension L1
(mm)
Dimension L2
(mm)
Dimension f
(mm)
Nose R details
(mm)
Dimension h
(mm)
Dimension g
(mm)
Minimum machining diameter Dm
(mm)

1,004,573 VND

10 Piece(s) 7 Day(s) or more Stainless Steel / Heat-resistant alloy, titanium alloyZM3460201.90.153.60.454.2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Outer Diameter/Inner Diameter Nose R Other Material classification PVD-coated micrograin carbide
Breaker Y/N Yes

Please check the type/dimensions/specifications of the part SBFS040R015S-ZM3 in the Boring Bar For Inner Diameter Machining, SBFS-S series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SBFS040R015S-ZM3 trong chuỗi Boring Bar For Inner Diameter Machining, SBFS-S.

Products like this...

Part Number
SBFS030R005S-DT4
SBFS030R005S-ZM3
SBFS030R015S-ZM3
SBFS040R015S-DT4
SBFS050R015S-ZM3
SBFS060R015S-ZM3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngwork material Material type Dimension Ds
(mm)
Dimension L1
(mm)
Dimension L2
(mm)
Dimension f
(mm)
Nose R details
(mm)
Dimension h
(mm)
Dimension g
(mm)
Minimum machining diameter Dm
(mm)

1,006,565 VND

10 Piece(s) 7 Day(s) or more Steel / Stainless SteelDT4350151.40.052.70.403.2

924,890 VND

10 Piece(s) 7 Day(s) or more Stainless Steel / Heat-resistant alloy, titanium alloyZM3350151.40.052.70.403.2

924,890 VND

10 Piece(s) 7 Day(s) or more Stainless Steel / Heat-resistant alloy, titanium alloyZM3350151.40.152.70.403.2

1,096,208 VND

10 Piece(s) 7 Day(s) or more Steel / Stainless SteelDT4460201.90.153.60.454.2

906,961 VND

1 Piece(s) 7 Day(s) or more Stainless Steel / Heat-resistant alloy, titanium alloyZM3570252.40.154.50.505.2

1,737,651 VND

10 Piece(s) 7 Day(s) or more Stainless Steel / Heat-resistant alloy, titanium alloyZM3680302.90.155.40.606.2