(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Square-Shape With Hole, Negative, SNMG-EF, For Finish Cutting

Square-Shape With Hole, Negative, SNMG-EF, For Finish Cutting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      192,463VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Breaker for finishing with excellent chip control.

Part Number
SNMG120404NEFAC6020M
SNMG120404NEFAC8015P
SNMG120404NEFAC8035P
SNMG120408NEFAC6020M
SNMG120408NEFAC8015P
SNMG120408NEFAC8035P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork Material Nose Radius Material Type

192,463 VND

10 Piece(s) 7 Day(s) or more Stainless Steel0.4AC6020M

199,680 VND

10 Piece(s) 7 Day(s) or more Steel0.4AC8015P

199,680 VND

10 Piece(s) 7 Day(s) or more Steel0.4AC8035P

192,463 VND

10 Piece(s) 7 Day(s) or more Stainless Steel0.8AC6020M

199,680 VND

10 Piece(s) 7 Day(s) or more Steel0.8AC8015P

199,680 VND

10 Piece(s) 7 Day(s) or more Steel0.8AC8035P

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape S (Square) Breaker Application Finish Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Slot Code G
Hole Availability Yes Hole Shape Cylindrical Breaker Availability Yes (both sides) / No
Dimension S(mm) 4.76 Dimension φd(mm) 12.7 Breaker Rake Angle(°) 20
Cutting Edge Length(mm) 12.7 Material Coating