(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hyper Z Spiral Tap ZSP (Part Number)

Hyper Z Spiral Tap ZSP
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      378,986VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ A high performance general purpose tap with long life and little variation over a wide range of machining work.

 
Part Number
ZSP20M2R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Under-head Length Ln
(mm)
Neck diameter dn
(mm)

2,810,433 VND

1 Piece(s) 6 Day(s) or more M20 210515REG/P32944917.65

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads 2.5 Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Steel casting (SC) / Ductile Cast Iron (FCD) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) Tap Type Spiral Tap Hole type For through hole / For blind hole
Coating Y/N NA Torsion Angle 43°