(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Plastic Chain-Roll-Roll 6

Plastic Chain-Roll-Roll 6
  • Volume Discount

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

Specifications of MBO-T-TOOL5

  • Color
    Yellow
  • Height(mm)
    220
  • Width(mm)
    270
  • Product Name
    Roll 6 Yellow
  • Size (Diameter)(mm)
    6
  • Size (Length)(mm)
    45
  • Features
    As it is packaged s roll, you can cut what you need and it is convenient to store the remains.
  • Use
    Suitable for boundary, shield, and interior.
Part Number
MBO-T-TOOL5
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Color Product Name

1,499,647 VND

1 Piece(s) Available 4 Day(s) Yellow Roll 6 Yellow

Basic Specifications

  • Height(mm)
    220
  • Width(mm)
    270
  • Size (Diameter)(mm)
    6
  • Size (Length)(mm)
    45
  • Features
    As it is packaged s roll, you can cut what you need and it is convenient to store the remains.
  • Use
    Suitable for boundary, shield, and interior.

Specifications of MBO-T-TOOL5

  • Color
    Yellow
  • Height(mm)
    220
  • Width(mm)
    270
  • Product Name
    Roll 6 Yellow
  • Size (Diameter)(mm)
    6
  • Size (Length)(mm)
    45
  • Features
    As it is packaged s roll, you can cut what you need and it is convenient to store the remains.
  • Use
    Suitable for boundary, shield, and interior.
Part Number
MBO-T-TOOL5
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Color Product Name

1,499,647 VND

1 Piece(s) Available 4 Day(s) Yellow Roll 6 Yellow

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Plastic Chain-Roll-Roll 6: Related Products