(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Nile Square Model Air Cutters (MSP Model)

Nile Square Model Air Cutters (MSP Model)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,770,880VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Machine-mounted type.
· The main body is a square shape and has many open screw holes for mounting so it is very easy to setup on a machine, etc.
Blade is sold separately

Part Number
MSP3
MSP5
MSP10
MSP10A
MSP20
MSP30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCutting Capacity (Iron Wire)
(mm)
Cutting Capacity (Copper Wire)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Operating Air Pressure
(Mpa)
Compatible Replacement Blades Cutting Performance
(mm)
Trusco Code Mass
(g)

10,580,115 VND

1 Piece(s) 12 Day(s) or more 0.40.8470480.3 to 0.4S20, S20S, CR20, EP20, Z20, Z20S, F10, F10S, FD10Piano wire 0.3, hard resin 1852-3481130

10,580,115 VND

1 Piece(s) 12 Day(s) or more 0.51490940.3 to 0.4S2, S2S, CR2, EP2, Z2, Z2S, F1, F1S, FD1Piano wire 0.3, soft resin 2852-3484220

10,580,115 VND

1 Piece(s) 12 Day(s) or more 1-7351740.3 to 0.4S4, S4S, CR4, EP4, Z4, Z4S, F3, F3S, FD3Piano wire 0.5, soft resin 4, hard resin 2.6852-3475360

11,115,580 VND

1 Piece(s) 12 Day(s) or more -1.6/1.8980209-S5A, S5AS, Z6A, F5A, F5ASPiano wire 0.5, soft resin 4, hard resin 2.6852-3476350

7,770,880 VND

1 Piece(s) 12 Day(s) or more 2-1,960459-S5, S5S, CR6, EP6, Z6, Z6S, F5, F5S, FD5Piano wire 1, soft resin 7, hard resin 5852-3479650

17,020,833 VND

1 Piece(s) 12 Day(s) 44.84,4101,146-S7P, P8P, CR8P, EP10P, Z8P, ZCR8P, F9P, F9PS, FD9PPiano wire 1.2, soft resin 13, hard resin 6.5802-14101,220

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Air Nipper