(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Nile Round Air Cutters Machine-Mounted Type (Booster Connected Model) (Part Number)

Nile Round Air Cutters Machine-Mounted Type (Booster Connected Model)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,975,720VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Machine-mounted type.
· Optimal for automating cutting and crimping work.
· Minute adjustments can be made depending on the product when mounting to a machine.
· Optimal for the following cases.
(1) Where the MR-M model has insufficient power
(2) Where there is a restriction of air pressure
(3) Where the pressure point is more distant than the fulcrum due to a separately prepared replacement blade
(4) Insufficient compressed air as air pressure is regulated.
Blade is sold separately

Part Number
MP3M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCutting Capacity (Iron Wire)
(mm)
Cutting Capacity (Copper Wire)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Operating Air Pressure
(Mpa)
Overall Length
(mm)
Compatible Replacement Blades Cutting Performance
(mm)
Trusco Code Mass
(g)

9,011,960 VND

1 Piece(s) 13 Day(s) or more 0.40.8470480.3 to 0.4162S20, S20S, CR20, EP20, Z20, Z20S, ZCR20, ZEP20, F10, F10S, FD10Stainless steel wire 0.2, piano wire 0.2, soft resin 1852-3441110

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Air Nipper

Please check the type/dimensions/specifications of the part MP3M in the Nile Round Air Cutters Machine-Mounted Type (Booster Connected Model) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MP3M trong chuỗi Nile Round Air Cutters Machine-Mounted Type (Booster Connected Model).

Products like this...

Part Number
MP12M
MP15M
MP250M
MP25AM
MP25M
MP5M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCutting Capacity (Iron Wire)
(mm)
Cutting Capacity (Copper Wire)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Operating Air Pressure
(Mpa)
Overall Length
(mm)
Compatible Replacement Blades Cutting Performance
(mm)
Trusco Code Mass
(g)

11,077,333 VND

1 Piece(s) 13 Day(s) or more 1.82.41070318-194.5S5JStainless steel wire 1.4852-3425290

11,077,333 VND

1 Piece(s) 13 Day(s) or more --980209-176.5S5A, S5AS, CR6A, EP6A, Z6A, ZCR6A, ZEP6A, F5A, FD5AStainless steel wire 1, piano wire 0.5, soft resin 4, hard resin 2.6852-3427270

11,651,046 VND

1 Piece(s) 13 Day(s) or more 3.242,740624-216S7P1, S7P1S, P8P1, Z8P1, ZCR8P1, ZEP10P1, F9P1, F9P1S, FD9P1, CR8P1, EP10P1Stainless steel wire 2.3, piano wire 1.2, soft resin 8, hard resin 6.5852-3432510

9,470,933 VND

1 Piece(s) 13 Day(s) or more 2-1,960459-208S5, S5S, P6, CR6, EP6, Z6, Z6S, ZCR6, ZEP6, F5, F5S, FD5, F5LS (plastic long blade)Stainless steel wire 1.6, piano wire 1, soft resin 7, hard resin 5852-3434480

11,651,046 VND

1 Piece(s) 13 Day(s) or more 1.82.41,560405-170S250, S250S, CR250, F250, F250S, FD250Soft resin 8, hard resin 5852-3436450

9,011,960 VND

1 Piece(s) 13 Day(s) or more 0.51490-0.3 to 0.4134S2, S2S, CR2, EP2, Z2, Z2S, ZCR2, ZEP2, F1, F1S, FD1Stainless steel wire 0.3, piano wire 0.3, soft resin 2852-3443170