(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Nile MP Model Air Cutters (Booster Connected Model) (Part Number)

Nile MP Model Air Cutters (Booster Connected Model)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      9,203,198VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Booster connected type air cutters.
· (1) If the MR model power is insufficient.
(2) If there is an air pressure restriction.
(3) If the pressure point is more distant than the fulcrum due to a separately prepared replacement blade.
(4) Optimal for cases of insufficient compressed air as air pressure is regulated.
Blade is sold separately

Part Number
MP3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCutting Capacity (Iron Wire)
(mm)
Cutting Capacity (Copper Wire)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Operating Air Pressure
(Mpa)
Overall Length
(mm)
Compatible Replacement Blades Cutting Performance
(mm)
Trusco Code Mass
(g)

9,203,198 VND

1 Piece(s) 13 Day(s) or more 0.40.8470480.3 to 0.4173S20, S20S, CR20, EP20, Z20, Z20S, ZCR20, ZEP20, F10, F10S, FD10Stainless steel wire 0.2, piano wire 0.2, soft resin 1852-3437120

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Air Nipper

Please check the type/dimensions/specifications of the part MP3 in the Nile MP Model Air Cutters (Booster Connected Model) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MP3 trong chuỗi Nile MP Model Air Cutters (Booster Connected Model).

Products like this...

Part Number
MP10
MP12
MP15
MP25
MP25A
MP5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCutting Capacity (Iron Wire)
(mm)
Cutting Capacity (Copper Wire)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Operating Air Pressure
(Mpa)
Overall Length
(mm)
Compatible Replacement Blades Cutting Performance
(mm)
Trusco Code Mass
(g)

9,203,198 VND

1 Piece(s) 13 Day(s) or more 1-7351710.3 to 0.4195.5S4, S4S, CR4, EP4, Z4, Z4S, ZCR4, ZEP4, F3, F3S, FD3, F3LS (resin dedicated long blade), Y4 (non-textured)Stainless steel wire 0.5, piano wire 0.5, soft resin 4, hard resin 2.6852-3422300

11,918,781 VND

1 Piece(s) 13 Day(s) or more 1.8/1.22.4/2.21070318-213S5J, SY6J (blades that simultaneously cut and crush)Stainless steel wire 1.4852-3424330

11,918,781 VND

1 Piece(s) 13 Day(s) or more --980209-195.5S5A, S5AS, CR6A, EP6A, Z6A, ZCR6A, ZEP6A, F5A, F5AS, FD5A, Y6A (textured type)Stainless steel wire 1, piano wire 0.5, soft resin 4, hard resin 2.6852-3426300

11,918,781 VND

1 Piece(s) 13 Day(s) or more 1.82.41,560405-204S250, S250S, CR250, F250, F250S, FD250Soft resin 8, hard resin 5852-3430480

11,918,781 VND

1 Piece(s) 11 Day(s) or more 2-1,960459-242S5, S5S, P6, CR6, EP6, Z6, Z6S, ZCR6, ZEP6, F5, F5S, FD5, F5LS (long blade for resin only), Y6 (textured type)Stainless steel wire 1.6, piano wire 1, soft resin 7, hard resin 5852-3433560

9,203,198 VND

1 Piece(s) 13 Day(s) or more 0.51490-0.3 to 0.4154S2, S2S, CR2, EP2, Z2, Z2S, ZCR2, ZEP2, F1, F1S, FD1Stainless steel wire 0.3, piano wire 0.3, soft resin 2852-3442200