(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Blades for Slide-Off Air Nipper Vertical-type (Straight Recessed Blades for Plastic)

Blades for Slide-Off Air Nipper Vertical-type (Straight Recessed Blades for Plastic)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,830,160VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Effective when the width between the opposing gates is too short and the thickness of the blades prevents them from fitting in.

Part Number
NT03AJY
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

2,830,160 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Replacement Blade Cutting Capacity (ABS Resin)(mm) 3 Depth(mm) 59
Height(mm) 7 Applicable type GT-NT03 model Mass(g) 19
A Dimension(mm) 24 C Dimension(mm) 2.5 D Dimension(mm) 11
Material Special alloy steel

Please check the type/dimensions/specifications of the part NT03AJY in the Blades for Slide-Off Air Nipper Vertical-type (Straight Recessed Blades for Plastic) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NT03AJY trong chuỗi Blades for Slide-Off Air Nipper Vertical-type (Straight Recessed Blades for Plastic).