(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Electric Screwdriver, Carbon Brush

Electric Screwdriver, Carbon Brush
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      219,900VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a peripheral component designed to be used for brush electric screwdrivers, offering good performance and durability.

The range of use is up to the position of the groove on the brush surface. The carbon brush should be replaced when abrasion reaches this specified position. Upon replacement, it is necessary to replace the two places with new carbon brushes at the same time.

 
Part Number
ACL10-0490
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

219,900 VND

1 Piece(s) Same day

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Detailed type VZ series (including PS type) Supported models (100 V) VZ-1510

Please check the type/dimensions/specifications of the part ACL10-0490 in the Electric Screwdriver, Carbon Brush series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ACL10-0490 trong chuỗi Electric Screwdriver, Carbon Brush.