(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Dedicated Pads For Buflex, Bufle-Pad NS【2 Pieces Per Package】

Dedicated Pads For Buflex, Bufle-Pad NS
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      544,905VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Dedicated pad for hand-polishing various Buflex sheets with glue.
[Features]
・ Flexible pad with 30 mm thickness of sponge material
[Applications]
・ Effective mainly for polishing curved surfaces and R surfaces

 
Part Number
9340
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàng

544,905 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

6 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Sheet Type Polyurethane (Sponge) Usage Hand polish

Please check the type/dimensions/specifications of the part 9340 in the Dedicated Pads For Buflex, Bufle-Pad NS series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 9340 trong chuỗi Dedicated Pads For Buflex, Bufle-Pad NS.