(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Loctite (Adhesive For Screw Locking)

Loctite (Adhesive For Screw Locking)

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of YCD-263

  • Product Type
    Screw locking agent
  • Color
    Red
  • Capacity(ml)
    50
  • Main Ingredient
    Anaerobic resin
  • Specifications
    For high strength
Part Number
YCD-263
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

958,333 VND

5 Piece(s) Quote

Basic Specifications

  • Product Type
    Screw locking agent
  • Color
    Red
  • Capacity(ml)
    50
  • Specifications
    For high strength
  • Main Ingredient
    Anaerobic resin

Product Description

[Features]
· Anaerobic adhesive agent that hardens when inserted into crevices in metallic parts such as screws or shafts, to block the air. Since it is a single solution, work is simplified, simultaneously shortening the amount of time required and drastically reducing costs.
· Optimal for seals or as a screw locking agent for differential ring gear bolts, flywheel bolts, oil pan bolts, etc.

Specifications of YCD-263

  • Product Type
    Screw locking agent
  • Color
    Red
  • Capacity(ml)
    50
  • Main Ingredient
    Anaerobic resin
  • Specifications
    For high strength
Part Number
YCD-263
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

958,333 VND

5 Piece(s) Quote

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1