(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Short Ratchet Offset Wrench Set (Double Flex Head Type) [5 Pieces]

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Take care not to use excessive force as the joint is weak against shock and torsion stress.

Specifications of TMR1S05

  • Type
    Double-ended offset wrench
  • Ratchet mechanism
    Available
  • Swivel (flex)
    Available
  • Single Product/Set Classification
    Set Product
  • Set Containing Number(pc.)
    5
  • Number of Gear Teeth
    72
  • Trusco Code
    807-0905
  • Mass(g)
    580
  • Shape
    Double hex
  • Set Content
    MR1S-0810F, 1012F, 1214F, 1315F, 1417F
Part Number
TMR1S05
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

10,393,488 VND

1 Piece(s) 9 Day(s)

Basic Specifications

  • Type
    Double-ended offset wrench
  • Ratchet mechanism
    Available
  • Swivel (flex)
    Available
  • Single Product/Set Classification
    Set Product
  • Set Containing Number(pc.)
    5
  • Number of Gear Teeth
    72
  • Trusco Code
    807-0905
  • Mass(g)
    580
  • Shape
    Double hex
  • Set Content
    MR1S-0810F, 1012F, 1214F, 1315F, 1417F

Product Description

[Features]
· Final tightening is possible with both heads.
· The span of the ratchet box-end and the hinge has been shortened, and the thick parts have also been made thin and flat, allowing for smooth, continuous work to be performed in tight spaces.
· A feed angle of 5° with 72 gear teeth allows for fine feed operations to be performed.
· Sizing is displayed at an easy-to-see position on the head. Additionally, the direction of work can be checked quickly and easily using the arrows.

Specifications of TMR1S05

  • Type
    Double-ended offset wrench
  • Ratchet mechanism
    Available
  • Swivel (flex)
    Available
  • Single Product/Set Classification
    Set Product
  • Set Containing Number(pc.)
    5
  • Number of Gear Teeth
    72
  • Trusco Code
    807-0905
  • Mass(g)
    580
  • Shape
    Double hex
  • Set Content
    MR1S-0810F, 1012F, 1214F, 1315F, 1417F
Part Number
TMR1S05
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

10,393,488 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1