(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Digital protractor (stainless steel)

Digital protractor (stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,310,306VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Since it has a digital display, numerical values can be read at a glance.
· With hold function.
· Can be fixed by tightening the lock knob.
· The etched scale of the straight ruler part features excellent durability.
· Specifications include a reference point on the left edge face, convenient for measurement, and an interior reference point scale for perpendicularity.
· Can also be used extended.
[Applications]
· For measuring angles, scribing, and measuring length.

 
Part Number
62495
62496
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMain Body Size
(mm)
Measurement range details Type Tolerance for length Mass
(g)

1,310,306 VND

1 Piece(s) 9 Day(s) 217×35×20Angle: 0-359.9° Length: 0-395 mm20 cm with Hold Function200 mm or Less ±0.2 mm (Range Not Spanning 2 Straights)162

2,070,450 VND

1 Piece(s) 9 Day(s) 317×35×20Angle: 0-359.9° Length: 0-595 mm30cm with Hold Function300 mm or Less ±0.3mm (Range Not Spanning 2 Straights)224

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Minimum Display(°) 0.1 Accuracy(°) ±0.3 Material Linear scale section: Stainless steel module section: ABS Resin
Operating Temperature 0~50°C Auto Power-Off Approximately 5 minutes Power Supply Lithium Battery CR2032 x 1
Operating Humidity 85% or less Accessory Battery provided