(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Testo 0560 Series (Part Number)

Testo 0560 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,740,678VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·Displays measurement data wirelessly on your smartphone or tablet using Bluetooth.
·In addition to the current measured values, it can also display trends graphs, forms, etc., graphically and logs.

 
Part Number
3-7221-04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSpecifications Part number Size (mm) Product detail type External dimensions Battery type Differential pressure NTC accuracy NTC resolution NTC measurement range Vane type anemometer measuring range Vane type wind speed accuracy Vane type wind speed resolution Wind speed measurement range Wind speed accuracy Wind speed resolution Power Supply

4,482,921 VND

1 Piece(s) 7 Day(s) or more Hot wire type anemometer--Hot Wire Type Anemometer Smart Probe, testo 405i200×30×41mmAAA Batteries × 3-±0.5℃0.1℃-20 to +60℃---0 to 30 m/s± (0.1 m/s + 5% of measured value) (0 to 2 m/s), ± (0.3 m/s + 5% of measured value) (2 to 15 m/s)0.01 m/s-

Loading...Tải…

  1. 1