(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Wagon with Top Board

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    13,550,993 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
W6T-K-GG
W6T-K-GI
W7T-K-GG
W7T-K-GI
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Depth (mm) Uniform Load
(kg)
Leg color Mass
(kg)
Inner capacity

13,550,993 VND

1 Piece(s) 9 Day(s) 400 200 Green 18.6 1 unit

13,550,993 VND

1 Piece(s) 9 Day(s) 400 200 Ivory 18.6 1 unit

13,673,494 VND

1 Piece(s) 9 Day(s) 500 240 Green 28.4 1 unit

13,673,494 VND

1 Piece(s) 9 Day(s) 500 240 Ivory 28.4 1 unit

Basic Specifications

Product Description

[Features]
・ Since the top plate with a PVC sheet is attached to the upper shelf of the cart, it can also be used as a work table.
・ It can be used as a mobile simple work bench.
・ It is possible to customize the height made-to-order by cutting the struts. (It can be cut at 50-mm pitch)

Part Number
W6T-K-GG
W6T-K-GI
W7T-K-GG
W7T-K-GI
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Depth (mm) Uniform Load
(kg)
Leg color Mass
(kg)
Inner capacity

13,550,993 VND

1 Piece(s) 9 Day(s) 400 200 Green 18.6 1 unit

13,550,993 VND

1 Piece(s) 9 Day(s) 400 200 Ivory 18.6 1 unit

13,673,494 VND

1 Piece(s) 9 Day(s) 500 240 Green 28.4 1 unit

13,673,494 VND

1 Piece(s) 9 Day(s) 500 240 Ivory 28.4 1 unit

Loading...Tải…

Close

Comparison list