(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Milling holder SPK PEK type

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      19,848,255VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【特長】
・PEK型
【用途】
・SPKセラミック工具用ホルダ
・フェースミル
・荒/仕上げ用
【商品仕様】
・適合チップ:SN○○1204
・コーナ角:88°
・簡易刃先調整機能付き
・インロー部:ミリ仕様
・JANコード:4960664671397
・トラスココード:825-0153

Part Number
PEK-050-05SN1288R-AM
PEK-063-06SN1288R-AM
PEK-080-08SN1288R-AJ
PEK-100-10SN1288R-AJ
PEK-100-10SN1288R-AM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFlute Diameter D
(φ)
Overall Length
(mm)
Number of Blades
(sheet)
Specification 1 Specifications 2

19,848,255 VND

1 Piece(s) 12 Day(s) -----

23,648,955 VND

1 Piece(s) 8 Day(s) or more 63406·PEK type/SPK ceramic tool holder/face mill/rough/finish/compatible tip: SN○○1204·Corner angle: 88°·With simple cutting edge adjustment function·spigot part: Millimeter specification·JAN code: 4960664671403·Trusco code: 825-0154·Mass: 620 g

28,637,374 VND

1 Piece(s) 8 Day(s) or more 80508·PEK type/SPK ceramic tool holder/face mill/rough/finish/compatible tip: SN○○1204·Corner angle: 88°·With simple cutting edge adjustment function·spigot part: Inch·JAN code: 4960664671427·Trusco code: 825-0155·Mass: 1.32 kg

33,388,249 VND

1 Piece(s) 8 Day(s) or more 1005010·PEK type/SPK ceramic tool holder/face mill/rough/finish/compatible tip: SN○○1204·Corner angle: 88°·With simple cutting edge adjustment function·spigot part: Inch·JAN code: 4960664671441·Trusco code: 825-0157·Mass: 1.92 kg

33,388,249 VND

1 Piece(s) 8 Day(s) or more 1005010·PEK type/SPK ceramic tool holder/face mill/rough/finish/compatible tip: SN○○1204·Corner angle: 88°·With simple cutting edge adjustment function·spigot part: Millimeter specification·JAN code: 4960664671434·Trusco code: 825-0158·Mass: 1.92 kg

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Processing Applications Flat Surface Work Material Cast Iron Mounting Method Arbor
Finish Classification Finish Processing Supported Tip Material Type Ceramic / CBN