(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Heavy duty diagonal clippers PC12-200

Heavy duty diagonal clippers PC12-200

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of PC12-200

  • Cutting Performance(mm)
    Steel Wire:Φ4.0mm Piano Wire:Φ2.0mm
  • Overall Length(mm)
    213mm
  • Weight(g/w)
    165g/w
  • Maximum Cutting Capacity
    5.0
  • Quantity
    6
  • Blade Width
    38
  • Grip Width
    60
  • Blade Length
    12
  • Grip Width
    15
  • Tip Diameter
    4.5
  • Tip Angle
    45°
  • JAN Code
    4952520065075
  • Package Size H×W×D(mm)
    260×82×20mm
  • Previous Model
    PC2-200
Part Number
PC12-200
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

470,000 VND

1 Piece(s) 3 Day(s)

Basic Specifications

  • Cutting Performance(mm)
    Steel Wire:Φ4.0mm Piano Wire:Φ2.0mm
  • Overall Length(mm)
    213mm
  • Weight(g/w)
    165g/w
  • Maximum Cutting Capacity
    5.0
  • Quantity
    6
  • Blade Width
    38
  • Grip Width
    60
  • Blade Length
    12
  • Grip Width
    15
  • Tip Diameter
    4.5
  • Tip Angle
    45°
  • JAN Code
    4952520065075
  • Package Size H×W×D(mm)
    260×82×20mm
  • Previous Model
    PC2-200

Product Description

[Features]
· Designed for cutting piano wires.
· This ultralight cutter is excellent in sharpness and durability due to its aluminum alloy handle and diagonal special steel blade.
· The gripping part is made using soft resin so it's easy to hold.
[Applications]
· Designed for cutting iron wires and piano wires.
[Product Specifications]
· Overall length (mm): 213
· Cutting capacity (mm) for Piano Wires: ø2
· Cutting capacity (mm) for Iron Wires: ø4
· JAN Code: 4952520065075
· Trusco Code: 788-6942
· Weight: 165 g

Specifications of PC12-200

  • Cutting Performance(mm)
    Steel Wire:Φ4.0mm Piano Wire:Φ2.0mm
  • Overall Length(mm)
    213mm
  • Weight(g/w)
    165g/w
  • Maximum Cutting Capacity
    5.0
  • Quantity
    6
  • Blade Width
    38
  • Grip Width
    60
  • Blade Length
    12
  • Grip Width
    15
  • Tip Diameter
    4.5
  • Tip Angle
    45°
  • JAN Code
    4952520065075
  • Package Size H×W×D(mm)
    260×82×20mm
  • Previous Model
    PC2-200
Part Number
PC12-200
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

470,000 VND

1 Piece(s) 3 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1