(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
This is standard price, please register to see the actual price
Caution
thận trọng
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
【特長】
・一般的なタップであらゆる方面で使用されています。
【用途】
・加工ねじ:ウィットねじ
・被削材:炭素鋼、アルミ合金、合金鋼。
【商品仕様】
・呼び寸:ウイット四分五厘
・全長(mm):90
・シャンク径(mm):10.5
・シャンク四角部(mm):8.0
・下穴径(mm):12.3
・山数:12
・加工ねじ:ウィットねじ
・食い付山数:9山
・先端食付き:1.5山
・ねじ長(mm):42
・トラスココード:752-2657
・質量:72g
【材質/仕上】
・材質:SKH
This is standard price, please register to see the actual price
Caution
thận trọng
This is standard price, please register to see the actual price
Please check the type/dimensions/specifications of the part IS-H-HT-9-16W123 in the IS SKH ハンド上タップ 9/16W12 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần IS-H-HT-9-16W123 trong chuỗi IS SKH ハンド上タップ 9/16W12.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy