(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Milling Insert, Parallelogram (Part Number)

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      148,916VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【特長】
・CA6535:薄膜被膜採用により安定性を向上したミーリング用CVD材種です。
・高い耐熱性、耐擦れ摩耗を発揮。Ni基耐熱合金、マルテンサイト系ステンレス鋼のミーリング加工に適合します。
【用途】
・ミーリング加工用
・CA6535:Ni基耐熱合金、マルテンサスステンレス鋼のミーリング加工
【商品仕様】
・幅(mm):44
・奥行(mm):105
・高さ(mm):9.5
・適合ホルダ:MECX型
・被膜構成:TiAlN+Al203+TiN(CVD)
・呈色:金色
・JSブレーカ:低抵抗
・M級
・JANコード:4960664731398
・トラスココード:824-9483
【材質/仕上】
・CVDコーティング

Part Number
BDMT170431ER-JT-PR1535
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngClearance angle Work material Available corners Material types Compatible holder
(mm)
Material Selfishly φd
(mm)
A
(mm)
S
(mm)
W
(mm)
L
(mm)
T
(mm)
α β Coating Configuration Groove / hole Tool tip specifications Type details Dimension W1
(mm)
Dimension D1
(mm)
Dimension RE
(mm)
Angle AS
(°)
Angle AN
(°)
Coloration Accuracy JAN Code Trusco Code Coating type Weight
(g)

253,571 VND

10 Piece(s) 8 Day(s) or more -Stainless Steel / Heat-resistant alloy, titanium alloy---3.1PR1535Right-hand4.49.6-17.0-4.918°13°---------------

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape (initial letter of model number) B (82° Parallelogram)

Please check the type/dimensions/specifications of the part BDMT170431ER-JT-PR1535 in the Milling Insert, Parallelogram series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BDMT170431ER-JT-PR1535 trong chuỗi Milling Insert, Parallelogram.

Products like this...

Part Number
BDMT070302ER-JS-PR1535
BDMT070302ER-JT-PR1535
BDMT070304ER-JS-CA6535
BDMT070304ER-JS-PR1535
BDMT070304ER-JT-CA6535
BDMT170440ER-JT-PR1535
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngClearance angle Work material Available corners Material types Compatible holder
(mm)
Material Selfishly φd
(mm)
A
(mm)
S
(mm)
W
(mm)
L
(mm)
T
(mm)
α β Coating Configuration Groove / hole Tool tip specifications Type details Dimension W1
(mm)
Dimension D1
(mm)
Dimension RE
(mm)
Angle AS
(°)
Angle AN
(°)
Coloration Accuracy JAN Code Trusco Code Coating type Weight
(g)

341,085 VND

10 Piece(s) 9 Day(s) D(15°)Stainless Steel / Heat-resistant alloy, titanium alloy2PR1535MECX-07 type--Right-handed--2.6-6.7---MEGACOAT NANOSingle-sided breaker, with holeR honingJS breaker low resistance4.62.30.21615Red-greenM class4960664731152824-9484PVD coating0.4

341,085 VND

10 Piece(s) 9 Day(s) D(15°)Stainless Steel / Heat-resistant alloy, titanium alloy2PR1535MECX-07 type--Right-handed--2.6-6.7---MEGACOAT NANOSingle-sided breaker, with holeR honingJT breaker general purpose4.62.30.21615Red-greenM class4960664731183824-9486PVD coating0.4

341,085 VND

10 Piece(s) 10 Day(s) or more D(15°)Stainless Steel / Heat-resistant alloy, titanium alloy2CA6535MECX-07 type--Right-handed--2.6-6.7---TiCN+Al2O3+TiNSingle-sided breaker, with holeR honingJS breaker low resistance4.62.30.41615GoldM class4960664731404824-9487CVD coating0.4

341,085 VND

10 Piece(s) 10 Day(s) or more D(15°)Stainless Steel / Heat-resistant alloy, titanium alloy2PR1535MECX-07 type--Right-handed--2.6-6.7---MEGACOAT NANOSingle-sided breaker, with holeR honingJS breaker low resistance4.62.30.41615Red-greenM class4960664731169824-9488PVD coating0.4

341,085 VND

10 Piece(s) 9 Day(s) D(15°)Stainless Steel / Heat-resistant alloy, titanium alloy2CA6535MECX-07 type--Right-handed--2.6-6.7---TiCN+Al2O3+TiNSingle-sided breaker, with holeR honingJT breaker general purpose4.62.30.41615GoldM class4960664731435824-9489CVD coating0.4

253,571 VND

10 Piece(s) 9 Day(s) or more -Stainless Steel / Heat-resistant alloy, titanium alloy---4.0PR1535Right-hand4.49.6-17.0-4.918°13°---------------